Motion Controllers
MC 5005 S CO
CiA402 servo drive, vierkwadrants-PWM met RS232-, CAN of EtherCAT-poort
Belangrijkste eigenschappen
- Voedingsspanning:
- 12 ... 50 V DC
- Max. continue uitgangsstroom:
- 5 A
- Max. piek uitgangsstroom:
- 15 A
Op voorraad. Levertijd op aanvraag.
Voordelen
- Compact ontwerp
- Aansturing via RS232-, EtherCAT- of CAN-interface
- Minimale bedradingseisen
- Parametrering met "FAULHABER Motion Manager"-software en USB-interface
- Breed aanbod aan accessoires
- Eenvoudige inbedrijfstelling
| Productcategory: | Motion Controllers | |
|---|---|---|
| Voedingsspanning, min.: | UP | 12 V DC |
| Voedingsspanning, max.: | UP | 50 V DC |
| Current consuption of electronic: | Iel | 0.07 A |
| Voedingsspanning motor, min.: | 0 V DC | |
| Voedingsspanning motor, max.: | 50 V DC | |
| PWM-schakelfrequentie: | f | 100 kHz |
| Efficiënte elektronica: | η | 97 % |
| Max. continue uitgangsstroom: | Icont | 5 A |
| Max. piek uitgangsstroom: | Imax | 15 A |
| Stand-by stroom voor elektronica: | 0.06 A | |
| Behuizingsmateriaal: | aluminium, powder-coated | |
| Bedrijfstemperatuur, min.: | -40 °C | |
| Bedrijfstemperatuur, max.: | 85 °C | |
| Massa: | 230 g |
Download
3D-CAD Files
Accessories Manual
Accessory Combination
Communications Manual CANopen CiA
Communications Manual EtherCAT
Communications Manual RS232
Datasheet
Drive functions
Programming Manual
Quick Start Manual
Technical Information
Technical Manual
Software
FAULHABER Motion Manager Bedienings- en configuratieprogramma's
Application note
AN 149 - Beckhoff TwinCAT 3 and FAULHABER MC V2.5/V3.0 CANopen
AN 150 - Getting started with FAULHABER EtherCAT
AN 151 - Feedback Control Tuning with Motion Manager 6.3 or higher
AN 154 - Updating FAULHABER EtherCAT controller
AN 155 - Support of Third Party BLDC motors
AN 158 - Support of Absolute Encoders with SSI / BiSS-C interface
AN 159 - Position encoder on the load-side of a gearbox
AN 161 - Omron PLC and FAULHABER V3.0 EtherCAT
AN 162 - Analog Hall Sensors
AN 163 - Digital Hall Sensors
AN 164 - Codesys and FAULHABER V3.0 EtherCAT
AN 165 - Using BASIC Scripts of a FAULHABER Motion Controller V3.0
AN 169 - TwinCAT 3 NC Axes and FAULHABER MC V3.0 EtherCAT
AN 171 - Kendrion and FAULHABER MC V3.0 EtherCAT
AN 174 - Setup and configuration of a CANopen sub-system
AN 176 - Tutorial on the MomanLib
AN 178 - Reduction of PWM motor power losses using additional inductances
AN 182 - Using a separately activatable motor supply
AN 183 - Equivalent DC-current in FAULHABER SC and MC
AN 184 - Adapter settings for Motion Control Systems
AN 185 - Operating a MC V3.0 EtherCAT driver as a CODESYS SoftMotion drive
AN 186 - Operating a FAULHABER CO driver out of a CODESYS environment
AN 187 - Grounding, shielding and filtering - Installation of the drive system in the machine
AN 188 - Settings for a RS232 network of Motion Controllers
AN 189 - Designing a motherboard for a MC3001 Motion Controller
AN 191 - Control MC V3.0 MotionController via RS232 an Arduino Library
AN 193 - SIEMENS S7-1500 PN/CAN Link and FAULHABER CANopen Motion Controller
AN 195 - Change from Motion Controllers V2.5 to V3.0 - CANopen interface
AN 196 - Change from Motion Controllers V2.5 to V3.0 - Control via RS232 interface
AN 197 - Best practice RS232 communication
AN 199 - ACS PLC and FAULHABER MC V3.0 EtherCAT
AN 200 - SIN-COS interface and temperature sensor
AN 204 - How to connect the new SXR/GXR Motor family with the FDS Motion and Speed Controllers
AN 205 - Condition Monitoring using the IoT ready functionality
Declarations of Conformity
EG-00024-001 - MC5005S, MC5010S
Declarations of Incorporation
EG-00025-001 - MC5005S, MC5010S