Motion Controllers
MC 3602 B RS/CO
CiA402 servo drive, vierkwadrants-PWM met RS232-, CAN of EtherCAT-poort
Article ID: 6500.00497
Belangrijkste eigenschappen
- Voedingsspanning:
- 6 ... 36 V DC
- Max. continue uitgangsstroom:
- 2 A
- Max. piek uitgangsstroom:
- 6 A
Op voorraad. Levertijd op aanvraag.
Voordelen
- Compact ontwerp
- Aansturing via RS232-, EtherCAT- of CAN-interface
- Minimale bedradingseisen
- Parametrering met "FAULHABER Motion Manager"-software en USB-interface
- Breed aanbod aan accessoires
- Eenvoudige inbedrijfstelling
| Productcategory: | Motion Controllers | |
|---|---|---|
| Voedingsspanning, min.: | UP | 6 V DC |
| Voedingsspanning, max.: | UP | 36 V DC |
| Voedingsspanning motor, min.: | 0 V DC | |
| Voedingsspanning motor, max.: | 36 V DC | |
| PWM-schakelfrequentie: | f | 100 kHz |
| Efficiënte elektronica: | η | 95 % |
| Max. continue uitgangsstroom: | Icont | 2 A |
| Max. piek uitgangsstroom: | Imax | 6 A |
| Stand-by stroom voor elektronica: | 0.05 A | |
| Bedrijfstemperatuur, min.: | -40 °C | |
| Bedrijfstemperatuur, max.: | 85 °C | |
| Massa: | 18 g |
Download
3D-CAD Files
Accessories Manual
Accessory Combination
Communications Manual CANopen CiA
Communications Manual EtherCAT
Communications Manual RS232
Datasheet
Drive functions
Programming Manual
Technical Information
Technical Manual
Software
FAULHABER Motion Manager Bedienings- en configuratieprogramma's
Application note
AN 149 - Beckhoff TwinCAT 3 and FAULHABER MC V2.5/V3.0 CANopen
AN 150 - Getting started with FAULHABER EtherCAT
AN 151 - Feedback Control Tuning with Motion Manager 6.3 or higher
AN 154 - Updating FAULHABER EtherCAT controller
AN 155 - Support of Third Party BLDC motors
AN 158 - Support of Absolute Encoders with SSI / BiSS-C interface
AN 159 - Position encoder on the load-side of a gearbox
AN 161 - Omron PLC and FAULHABER V3.0 EtherCAT
AN 164 - Codesys and FAULHABER V3.0 EtherCAT
AN 165 - Using BASIC Scripts of a FAULHABER Motion Controller V3.0
AN 169 - TwinCAT 3 NC Axes and FAULHABER MC V3.0 EtherCAT
AN 171 - Kendrion and FAULHABER MC V3.0 EtherCAT
AN 174 - Setup and configuration of a CANopen sub-system
AN 176 - Tutorial on the MomanLib
AN 178 - Reduction of PWM motor power losses using additional inductances
AN 182 - Using a separately activatable motor supply
AN 183 - Equivalent DC-current in FAULHABER SC and MC
AN 184 - Adapter settings for Motion Control Systems
AN 186 - Operating a FAULHABER CO driver out of a CODESYS environment
AN 187 - Grounding, shielding and filtering - Installation of the drive system in the machine
AN 188 - Settings for a RS232 network of Motion Controllers
AN 189 - Designing a motherboard for a MC3001 Motion Controller
AN 191 - Control MC V3.0 MotionController via RS232 an Arduino Library
AN 193 - SIEMENS S7-1500 PN/CAN Link and FAULHABER CANopen Motion Controller
AN 195 - Change from Motion Controllers V2.5 to V3.0 - CANopen interface
AN 196 - Change from Motion Controllers V2.5 to V3.0 - Control via RS232 interface
AN 197 - Best practice RS232 communication
AN 198 - Designing a motherboard for a MC3602B/MC3606B Motion Controller
AN 199 - ACS PLC and FAULHABER MC V3.0 EtherCAT
AN 200 - SIN-COS interface and temperature sensor
AN 204 - How to connect the new SXR/GXR Motor family with the FDS Motion and Speed Controllers
AN 205 - Condition Monitoring using the IoT ready functionality
Declarations of Conformity
EG-00054-001 - MC3602/06B RS/CO/ET
Declarations of Incorporation
EG-00055-001 - MC3602/06B RS/CO/ET