Ga naar de hoofdinhoud Ga naar de zoekopdracht Ga naar de hoofdnavigatie
Productcategory: Stappenmotoren
Product family: FAULHABER Stepper Motors
Steps per revolution: 20
Rotortraagheid: J 9 ·10⁻⁹ kgm²
Hoekversnelling, max.: αmax. 256 ·10³ rad/s²
Thermische weerstand Rth1: Rth1 3.9 K/W
Thermische weerstand Rth2: Rth2 53.8 K/W
Thermische tijdconstante: τw1 4.5 s
Thermische tijdconstante: τw2 200 s
Behuizingsmateriaal: aluminium, zwart geanodiseerd
Bedrijfstemperatuurbereik, min.: -35 °C
Bedrijfstemperatuurbereik, max.: 70 °C
- wikkeling, max. toegestaan: 130 °C
Massa: 5.5 g
Serie AM1020

Download

3D-CAD Files
Technical Information

Application note

AN 001 - Stepper motor basics
AN 002 - Reading and understanding a torque curve
AN 003 - Drivers and controllers: how to drive a stepper motor?
AN 004 - When and why using an encoder
AN 005 - Stepper motors and Gearheads
AN 006 - How to get a linear motion from a stepper motor?
AN 006 - Lead Screw
AN 007 - Recommendations for soldering a cable on a stepper motor
AN 008 - Thermal behavior of a stepper motor
AN 009 - Choosing the proper lubricant
AN 010 - Cables and connectors options
AN 011 - Final quality control data
AN 012 - Custom solutions (A and E number)
AN 013 - Improving reliability: redundant stepper motor
AN 014 - Using the stepper motor HTML animation
AN 015 - Microstepping
AN 020 - Large DM Steppers connection
AN 022 - Torque and Temperature Calculator user guide