Ga naar de hoofdinhoud Ga naar de zoekopdracht Ga naar de hoofdnavigatie
Productcategory: Motion Control Systems
Product family: FAULHABER BX4 IMC
Nominale spanning: UN 18 V
Aansluitingsweerstand: R 3.17 Ω
Elektronische voedingsspanning, min.: 6 V DC
Elektronische voedingsspanning, max.: 30 V DC
Voedingsspanning motor, min.: 6 V DC
Efficiëntie, max.: ηmax 76 %
Voedingsspanning motor, max.: 30 V DC
Toerental bij nullast tot: n0 6100 min⁻¹
Nominaal koppel tot: MN 27 mNm
Stroom bij nullast: I0 0.094 A
Blokkeerkoppel tot: MH 152 mNm
Efficiënte elektronica: η 95 %
Wrijvingskoppel, statisch: C0 0.8 mNm
Wrijvingskoppel, dynamisch: CV 2.6 ·10⁻⁴ mNm/min⁻¹
Toerentalconstante: kn 354 min⁻¹/V
Tegenspanningsconstante: kE 2.825 mV/min⁻¹
Koppelconstante: kM 27 mNm/A
Stroomconstante: kI 0.037 A/mNm
Helling van n-M-curve: 41.6 min⁻¹/mNm
Rotorinductie: L 126 µH
Mechanische tijdconstante: Tm 4.3 ms
Rotortraagheid: J 10 gcm²
Hoekversnelling, max.: αmax. 152 ·10³ rad/s²
Thermische weerstand Rth1: Rth1 3.5 K/W
Thermische weerstand Rth2: Rth2 15 K/W
Thermal resistance (external plastic flange): Rth2 p 12.3 K/W
Thermal resistance (external metal flange): Rth2 m 7.7 K/W
Thermische tijdconstante: τw1 12 s
Thermische tijdconstante: τw2 660 s
Thermal time constant (external plastic flange): τw2 p 660 s
Thermal time constant (external metal flange): τw2 m 660 s
Behuizingsmateriaal: roestvrij staal
Bedrijfstemperatuurbereik, min.: -40 °C
Bedrijfstemperatuurbereik, max.: 100 °C
- wikkeling, max. toegestaan: 125 °C
Massa: 117 g
Toerental tot: nmax. 10500 min⁻¹
Diameter: Ø 22 mm
Lengte: L 67.6 mm

Download

3D-CAD Files
Accessories Manual
Accessory Combination
Communications Manual CANopen CiA
Communications Manual RS232
Drive functions
Programming Manual
Technical Information
Technical Manual

Software

FAULHABER Motion Manager Bedienings- en configuratieprogramma's

Application note

AN 149 - Beckhoff TwinCAT 3 and FAULHABER MC V2.5/V3.0 CANopen
AN 150 - Getting started with FAULHABER EtherCAT
AN 151 - Feedback Control Tuning with Motion Manager 6.3 or higher
AN 154 - Updating FAULHABER EtherCAT controller
AN 155 - Support of Third Party BLDC motors
AN 158 - Support of Absolute Encoders with SSI / BiSS-C interface
AN 159 - Position encoder on the load-side of a gearbox
AN 161 - Omron PLC and FAULHABER V3.0 EtherCAT
AN 162 - Analog Hall Sensors
AN 164 - Codesys and FAULHABER V3.0 EtherCAT
AN 165 - Using BASIC Scripts of a FAULHABER Motion Controller V3.0
AN 169 - TwinCAT 3 NC Axes and FAULHABER MC V3.0 EtherCAT
AN 171 - Kendrion and FAULHABER MC V3.0 EtherCAT
AN 174 - Setup and configuration of a CANopen sub-system
AN 176 - Tutorial on the MomanLib
AN 178 - Reduction of PWM motor power losses using additional inductances
AN 182 - Using a separately activatable motor supply
AN 183 - Equivalent DC-current in FAULHABER SC and MC
AN 184 - Adapter settings for Motion Control Systems
AN 186 - Operating a FAULHABER CO driver out of a CODESYS environment
AN 187 - Grounding, shielding and filtering - Installation of the drive system in the machine
AN 188 - Settings for a RS232 network of Motion Controllers
AN 189 - Designing a motherboard for a MC3001 Motion Controller
AN 191 - Control MC V3.0 MotionController via RS232 an Arduino Library
AN 193 - SIEMENS S7-1500 PN/CAN Link and FAULHABER CANopen Motion Controller
AN 195 - Change from Motion Controllers V2.5 to V3.0 - CANopen interface
AN 196 - Change from Motion Controllers V2.5 to V3.0 - Control via RS232 interface
AN 197 - Best practice RS232 communication
AN 205 - Condition Monitoring using the IoT ready functionality

Declarations of Conformity

EG-00052-001 - 22xx BX4 IMC RS/CO

Declarations of Incorporation

EG-00053-001 - 22xx BX4 IMC RS/CO