Passa al contenuto principale Salta alla ricerca Passa alla navigazione principale
Categoria di prodotto: Motori passo-passo
Productfamily: FAULHABER Stepper Motors
Steps per revolution: 100
Inerzia del rotore: J 9.4 ·10⁻⁷ kgm²
Accelerazione angolare, max.: αmax. 425 ·10³ rad/s²
Resistenze termiche Rth1: Rth1 7.3 K/W
Costante di tempo termiche: τw1 18 min
Materiale della carcassa: Polyphenylensulfid (PPS)
Temperature di funzionamento, min.: -20 °C
Temperature di funzionamento, max.: 50 °C
– rotore max. ammissibile: 130 °C
Massa: 250 g

Operating Area

DM52100R2R530000
Curve measured with a load inertia of 3,96·10-5 kgm2 on the DM52100R2R530000 motor using a Technosoft IDS640 controller in sin/cos control mode, 256 micro-steps per full step and a peak phase current of 5,3 A.
Serie DM52100R

Download

3D-CAD Files
Technical Information

Application note

AN 001 - Stepper motor basics
AN 002 - Reading and understanding a torque curve
AN 003 - Drivers and controllers: how to drive a stepper motor?
AN 004 - When and why using an encoder
AN 005 - Stepper motors and Gearheads
AN 006 - How to get a linear motion from a stepper motor?
AN 006 - Lead Screw
AN 007 - Recommendations for soldering a cable on a stepper motor
AN 008 - Thermal behavior of a stepper motor
AN 009 - Choosing the proper lubricant
AN 011 - Final quality control data
AN 012 - Custom solutions (A and E number)
AN 013 - Improving reliability: redundant stepper motor
AN 014 - Using the stepper motor HTML animation
AN 015 - Microstepping
AN 020 - Large DM Steppers connection
AN 022 - Torque and Temperature Calculator user guide