Skip to main content Skip to search Skip to main navigation
Length: 43.1 mm
Diameter: 17 mm
Weight: 56 g

Operating Area of motor

1717T018SR
The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Motor Characteristic curves

1717T018SR
Serie 1717 ... SR

Download

3D-CAD Files
Technical Information