Speed Controllers
SC 2804 S
2-Quadrant PWM configurable via PC
Key data
- Supply voltage:
- 5 ... 28 V DC
- Max. continuous output current:
- 4 A
- Max. peak output current:
- 8 A
Available. Delivery time on request.
Advantages
- Compact design
- Flexible reconfiguration capacity
- Minimal wiring requirements
- Parameter setting using FAULHABER Motion Manager software and USB interface adapter
- Wide range of accessories
| Productcategory: | Speed Controllers | |
|---|---|---|
| Supply voltage, min.: | UP | 5 V DC |
| Supply voltage, max.: | UP | 28 V DC |
| Power supply motor: | 0 V DC | |
| Power supply motor, max.: | 28 V DC | |
| PWM switching frequency: | f | 96 kHz |
| Efficiency electronic: | η | 95 % |
| Max. continuous output current: | Icont | 4 A |
| Max. peak output current: | Imax | 8 A |
| Standby current for electronic: | 0.03 A | |
| Housing material: | zinc, black coated | |
| Operating temperature, min.: | -25 °C | |
| Operating temperature, max.: | 60 °C | |
| Mass: | 160 g |
Download
3D-CAD Files
Accessory Combination
Datasheet
Technical Information
Technical Manual
Software
FAULHABER Motion Manager Operation and configuration program
EG-00039_DE.pdf
Application note
AN 132 - Speed Controller für Motoren mit analogen Hallsensoren
AN 162 - Analog Hall Sensors
AN 163 - Digital Hall Sensors
AN 177 - Datasheet operating points of Speed Controller Systems
AN 178 - Reduction of PWM motor power losses using additional inductances
AN 183 - Equivalent DC-current in FAULHABER SC and MC
AN 204 - How to connect the new SXR/GXR Motor family with the FDS Motion and Speed Controllers
Declarations of Conformity
EG-00038-001 - SC2402P, SC2804S
Declarations of Incorporation
EG-00039-001 - SC2402P, SC2804S