Skip to main content Skip to search Skip to main navigation

BRC

Filter

9 Results found
1525U009BRC
Brushless DC-Servomotors
with integrated Speed Controller
UN 9 V
MN 1.9 mNm
n0 16800 min⁻¹
Ø 15 mm
L 25.4 mm
1525U012BRC
Brushless DC-Servomotors
with integrated Speed Controller
UN 12 V
MN 1.9 mNm
n0 16300 min⁻¹
Ø 15 mm
L 25.4 mm
1525U015BRC
Brushless DC-Servomotors
with integrated Speed Controller
UN 15 V
MN 1.9 mNm
n0 15600 min⁻¹
Ø 15 mm
L 25.4 mm
1935S006BRC
Brushless DC-Servomotors
with integrated Speed Controller
UN 6 V
MN 3.3 mNm
n0 8600 min⁻¹
Ø 19 mm
L 35 mm
1935S009BRC
Brushless DC-Servomotors
with integrated Speed Controller
UN 9 V
MN 3.6 mNm
n0 8600 min⁻¹
Ø 19 mm
L 35 mm
1935S012BRC
Brushless DC-Servomotors
with integrated Speed Controller
UN 12 V
MN 3.1 mNm
n0 8100 min⁻¹
Ø 19 mm
L 35 mm
3153K009BRC
Brushless DC-Servomotors
with integrated Speed Controller
UN 9 V
MN 34.5 mNm
n0 5200 min⁻¹
Ø 31 mm
L 53 mm
3153K012BRC
Brushless DC-Servomotors
with integrated Speed Controller
UN 12 V
MN 33.5 mNm
n0 5100 min⁻¹
Ø 31 mm
L 53 mm
3153K024BRC
Brushless DC-Servomotors
with integrated Speed Controller
UN 24 V
MN 36.5 mNm
n0 5200 min⁻¹
Ø 31 mm
L 53 mm