Skip to main content Skip to search Skip to main navigation

Filter

71 Results found
1525U009BRC
Brushless DC-Servomotors
with integrated Speed Controller
UN 9 V
MN 1.9 mNm
n0 16800 min⁻¹
Ø 15 mm
L 25.4 mm
1525U012BRC
Brushless DC-Servomotors
with integrated Speed Controller
UN 12 V
MN 1.9 mNm
n0 16300 min⁻¹
Ø 15 mm
L 25.4 mm
1525U015BRC
Brushless DC-Servomotors
with integrated Speed Controller
UN 15 V
MN 1.9 mNm
n0 15600 min⁻¹
Ø 15 mm
L 25.4 mm
1935S006BRC
Brushless DC-Servomotors
with integrated Speed Controller
UN 6 V
MN 3.3 mNm
n0 8600 min⁻¹
Ø 19 mm
L 35 mm
1935S009BRC
Brushless DC-Servomotors
with integrated Speed Controller
UN 9 V
MN 3.6 mNm
n0 8600 min⁻¹
Ø 19 mm
L 35 mm
1935S012BRC
Brushless DC-Servomotors
with integrated Speed Controller
UN 12 V
MN 3.1 mNm
n0 8100 min⁻¹
Ø 19 mm
L 35 mm
2214S012BXTH SC
Brushless DC-Servomotors
external rotor technology, with housing
UN 12 V
MN 10 mNm
n0 6590 min⁻¹
Ø 22 mm
L 21 mm
2214S024BXTH SC
Brushless DC-Servomotors
external rotor technology, with housing
UN 24 V
MN 10 mNm
n0 6800 min⁻¹
Ø 22 mm
L 21 mm
2214S024BXTH SC 3809
Brushless DC-Servomotors
external rotor technology, with housing
UN 24 V
MN 10 mNm
n0 6800 min⁻¹
Ø 22 mm
L 21 mm
New
2232S012BX4 IMC CO
Motion Control Systems
V3.0, 4-Quadrant PWM with CANopen interface
UN 12 V
MN 18 mNm
n0 6300 min⁻¹
Ø 22 mm
L 49.6 mm
New
2232S012BX4 IMC RS
Motion Control Systems
V3.0, 4-Quadrant PWM with RS232 interface
UN 12 V
MN 18 mNm
n0 6300 min⁻¹
Ø 22 mm
L 49.6 mm
2232S012BX4 SC
Brushless DC-Servomotors
4 Pole Technology
UN 12 V
MN 17 mNm
n0 7000 min⁻¹
Ø 22 mm
L 49.6 mm
New
2232S018BX4 IMC CO
Motion Control Systems
with RS232 or CANopen interface
UN 18 V
MN 17.6 mNm
n0 6700 min⁻¹
Ø 22 mm
L 49.6 mm
New
2232S018BX4 IMC RS
Motion Control Systems
with RS232 or CANopen interface
UN 18 V
MN 17.6 mNm
n0 6700 min⁻¹
Ø 22 mm
L 49.6 mm
New
2232S024BX4 IMC CO
Motion Control Systems
V3.0, 4-Quadrant PWM with CANopen interface
UN 24 V
MN 18 mNm
n0 6700 min⁻¹
Ø 22 mm
L 49.6 mm
New
2232S024BX4 IMC CO 3830
Motion Control Systems
V3.0, 4-Quadrant PWM with CANopen interface
UN 24 V
MN 18 mNm
n0 6700 min⁻¹
Ø 22 mm
L 49.6 mm
New
2232S024BX4 IMC RS
Motion Control Systems
V3.0, 4-Quadrant PWM with RS232 interface
UN 24 V
MN 18 mNm
n0 6700 min⁻¹
Ø 22 mm
L 49.6 mm
New
2232S024BX4 IMC RS 3830
Motion Control Systems
V3.0, 4-Quadrant PWM with RS232 interface
UN 24 V
MN 18 mNm
n0 6700 min⁻¹
Ø 22 mm
L 49.6 mm
2232S024BX4 SC
Brushless DC-Servomotors
4 Pole Technology
UN 24 V
MN 17.5 mNm
n0 7100 min⁻¹
Ø 22 mm
L 49.6 mm
New
2250S012BX4 IMC CO
Motion Control Systems
V3.0, 4-Quadrant PWM with CANopen interface
UN 12 V
MN 27 mNm
n0 5650 min⁻¹
Ø 22 mm
L 67.6 mm
New
2250S012BX4 IMC RS
Motion Control Systems
V3.0, 4-Quadrant PWM with RS232 interface
UN 12 V
MN 27 mNm
n0 5650 min⁻¹
Ø 22 mm
L 67.6 mm
2250S012BX4 SC
Brushless DC-Servomotors
4 Pole Technology
UN 12 V
MN 25 mNm
n0 6300 min⁻¹
Ø 22 mm
L 67.6 mm
New
2250S018BX4 IMC CO
Motion Control Systems
with RS232 or CANopen interface
UN 18 V
MN 27 mNm
n0 6100 min⁻¹
Ø 22 mm
L 67.6 mm
New
2250S018BX4 IMC RS
Motion Control Systems
with RS232 or CANopen interface
UN 18 V
MN 27 mNm
n0 6100 min⁻¹
Ø 22 mm
L 67.6 mm