Skip to main content Skip to search Skip to main navigation

S/G

Filter

30 Results found
0615N003S
DC-Micromotors
Precious Metal Commutation
UN 3 V
MN 0.156 mNm
n0 20300 min⁻¹
MH 0.221 mNm
Ø 6 mm
L 15 mm
0615N1.5S
DC-Micromotors
Precious Metal Commutation
UN 1.5 V
MN 0.172 mNm
n0 19200 min⁻¹
MH 0.245 mNm
Ø 6 mm
L 15 mm
0615N4.5S
DC-Micromotors
Precious Metal Commutation
UN 4.5 V
MN 0.152 mNm
n0 20100 min⁻¹
MH 0.214 mNm
Ø 6 mm
L 15 mm
1219N006G
DC-Micromotors
Precious Metal Commutation
UN 6 V
MN 0.747 mNm
n0 16100 min⁻¹
MH 1.18 mNm
Ø 12 mm
L 18.7 mm
1219N012G
DC-Micromotors
Precious Metal Commutation
UN 12 V
MN 0.741 mNm
n0 16000 min⁻¹
MH 1.19 mNm
Ø 12 mm
L 18.7 mm
1219N015G
DC-Micromotors
Precious Metal Commutation
UN 15 V
MN 0.643 mNm
n0 16100 min⁻¹
MH 0.956 mNm
Ø 12 mm
L 18.7 mm
1219N4.5G
DC-Micromotors
Precious Metal Commutation
UN 4.5 V
MN 0.753 mNm
n0 15300 min⁻¹
MH 1.14 mNm
Ø 12 mm
L 18.7 mm
1516T002S
DC-Micromotors
Precious Metal Commutation
UN 2 V
MN 0.455 mNm
n0 14500 min⁻¹
MH 0.662 mNm
Ø 15 mm
L 15.8 mm
1516T006S
DC-Micromotors
Precious Metal Commutation
UN 6 V
MN 0.416 mNm
n0 14700 min⁻¹
MH 0.599 mNm
Ø 15 mm
L 15.8 mm
1516T012S
DC-Micromotors
Precious Metal Commutation
UN 12 V
MN 0.43 mNm
n0 15300 min⁻¹
MH 0.633 mNm
Ø 15 mm
L 15.8 mm
1516T1.5S
DC-Micromotors
Precious Metal Commutation
UN 1.5 V
MN 0.566 mNm
n0 14800 min⁻¹
MH 1.17 mNm
Ø 15 mm
L 15.8 mm
1516T4.5S
DC-Micromotors
Precious Metal Commutation
UN 4.5 V
MN 0.479 mNm
n0 14800 min⁻¹
MH 0.74 mNm
Ø 15 mm
L 15.8 mm
1624T003S
DC-Micromotors
Precious Metal Commutation
UN 3 V
MN 1.6 mNm
n0 11800 min⁻¹
MH 5.03 mNm
Ø 16 mm
L 23.8 mm
1624T006S
DC-Micromotors
Precious Metal Commutation
UN 6 V
MN 1.96 mNm
n0 10500 min⁻¹
MH 3.42 mNm
Ø 16 mm
L 23.8 mm
1624T009S
DC-Micromotors
Precious Metal Commutation
UN 9 V
MN 2.13 mNm
n0 11900 min⁻¹
MH 4.18 mNm
Ø 16 mm
L 23.8 mm
1624T012S
DC-Micromotors
Precious Metal Commutation
UN 12 V
MN 2.12 mNm
n0 12700 min⁻¹
MH 4.41 mNm
Ø 16 mm
L 23.8 mm
1624T018S
DC-Micromotors
Precious Metal Commutation
UN 18 V
MN 2.14 mNm
n0 14100 min⁻¹
MH 5.08 mNm
Ø 16 mm
L 23.8 mm
1624T024S
DC-Micromotors
Precious Metal Commutation
UN 24 V
MN 2.1 mNm
n0 14300 min⁻¹
MH 4.97 mNm
Ø 16 mm
L 23.8 mm
2230T003S
DC-Micromotors
Precious Metal Commutation
UN 3 V
MN 2.02 mNm
n0 9310 min⁻¹
MH 17.1 mNm
Ø 22 mm
L 30 mm
2230T006S
DC-Micromotors
Precious Metal Commutation
UN 6 V
MN 4.12 mNm
n0 9280 min⁻¹
MH 12 mNm
Ø 22 mm
L 30 mm
2230T012S
DC-Micromotors
Precious Metal Commutation
UN 12 V
MN 5.39 mNm
n0 9520 min⁻¹
MH 13.5 mNm
Ø 22 mm
L 30 mm
2230T015S
DC-Micromotors
Precious Metal Commutation
UN 15 V
MN 5.21 mNm
n0 8830 min⁻¹
MH 11.7 mNm
Ø 22 mm
L 30 mm
2230T024S
DC-Micromotors
Precious Metal Commutation
UN 24 V
MN 5.21 mNm
n0 9160 min⁻¹
MH 12.2 mNm
Ø 22 mm
L 30 mm
2230T040S
DC-Micromotors
Precious Metal Commutation
UN 40 V
MN 4.87 mNm
n0 7870 min⁻¹
MH 9.55 mNm
Ø 22 mm
L 30 mm