Skip to main content Skip to search Skip to main navigation

Filter

290 Results found
0615N003S
DC-Micromotors
Precious Metal Commutation
UN 3 V
MN 0.156 mNm
n0 20300 min⁻¹
MH 0.221 mNm
Ø 6 mm
L 15 mm
0615N1.5S
DC-Micromotors
Precious Metal Commutation
UN 1.5 V
MN 0.172 mNm
n0 19200 min⁻¹
MH 0.245 mNm
Ø 6 mm
L 15 mm
0615N4.5S
DC-Micromotors
Precious Metal Commutation
UN 4.5 V
MN 0.152 mNm
n0 20100 min⁻¹
MH 0.214 mNm
Ø 6 mm
L 15 mm
0816K003SR
DC-Micromotors
Precious Metal Commutation
UN 3 V
MN 0.6 mNm
n0 13200 min⁻¹
MH 1.14 mNm
Ø 8 mm
L 15.9 mm
0816K006SR
DC-Micromotors
Precious Metal Commutation
UN 6 V
MN 0.591 mNm
n0 13500 min⁻¹
MH 1.13 mNm
Ø 8 mm
L 15.9 mm
0816K009SR
DC-Micromotors
Precious Metal Commutation
UN 9 V
MN 0.595 mNm
n0 13500 min⁻¹
MH 1.15 mNm
Ø 8 mm
L 15.9 mm
0816K012SR
DC-Micromotors
Precious Metal Commutation
UN 12 V
MN 0.576 mNm
n0 12600 min⁻¹
MH 1 mNm
Ø 8 mm
L 15.9 mm
1016K003SR
DC-Micromotors
Precious Metal Commutation
UN 3 V
MN 0.94 mNm
n0 12700 min⁻¹
MH 2.12 mNm
Ø 10 mm
L 15.9 mm
1016K006SR
DC-Micromotors
Precious Metal Commutation
UN 6 V
MN 0.917 mNm
n0 12800 min⁻¹
MH 2.07 mNm
Ø 10 mm
L 15.9 mm
1016K009SR
DC-Micromotors
Precious Metal Commutation
UN 9 V
MN 0.916 mNm
n0 13000 min⁻¹
MH 2.11 mNm
Ø 10 mm
L 15.9 mm
1016K012SR
DC-Micromotors
Precious Metal Commutation
UN 12 V
MN 0.921 mNm
n0 14100 min⁻¹
MH 2.31 mNm
Ø 10 mm
L 15.9 mm
1024K003SR
DC-Micromotors
Precious Metal Commutation
UN 3 V
MN 1.7 mNm
n0 12200 min⁻¹
MH 5.1 mNm
Ø 10 mm
L 23.9 mm
1024K006SR
DC-Micromotors
Precious Metal Commutation
UN 6 V
MN 1.61 mNm
n0 12400 min⁻¹
MH 4.6 mNm
Ø 10 mm
L 23.9 mm
1024K009SR
DC-Micromotors
Precious Metal Commutation
UN 9 V
MN 1.57 mNm
n0 12000 min⁻¹
MH 4.28 mNm
Ø 10 mm
L 23.9 mm
1024K012SR
DC-Micromotors
Precious Metal Commutation
UN 12 V
MN 1.55 mNm
n0 12900 min⁻¹
MH 4.45 mNm
Ø 10 mm
L 23.9 mm
New
1218V003SXR
DC-Micromotors
Precious Metal Commutation
UN 3 V
MN 1.82 mNm
n0 11200 min⁻¹
MH 6.65 mNm
Ø 12 mm
L 18.3 mm
New
1218V006SXR
DC-Micromotors
Precious Metal Commutation
UN 6 V
MN 1.99 mNm
n0 11000 min⁻¹
MH 6.37 mNm
Ø 12 mm
L 18.3 mm
New
1218V009SXR
DC-Micromotors
Precious Metal Commutation
UN 9 V
MN 2 mNm
n0 11700 min⁻¹
MH 6.86 mNm
Ø 12 mm
L 18.3 mm
New
1218V012SXR
DC-Micromotors
Precious Metal Commutation
UN 12 V
MN 1.97 mNm
n0 11400 min⁻¹
MH 6.5 mNm
Ø 12 mm
L 18.3 mm
New
1218V018SXR
DC-Micromotors
Precious Metal Commutation
UN 18 V
MN 2 mNm
n0 11600 min⁻¹
MH 6.9 mNm
Ø 12 mm
L 18.3 mm
New
1218V4.5SXR
DC-Micromotors
Precious Metal Commutation
UN 4.5 V
MN 2 mNm
n0 11700 min⁻¹
MH 6.92 mNm
Ø 12 mm
L 18.3 mm
1219N006G
DC-Micromotors
Precious Metal Commutation
UN 6 V
MN 0.747 mNm
n0 16100 min⁻¹
MH 1.18 mNm
Ø 12 mm
L 18.7 mm
1219N012G
DC-Micromotors
Precious Metal Commutation
UN 12 V
MN 0.741 mNm
n0 16000 min⁻¹
MH 1.19 mNm
Ø 12 mm
L 18.7 mm
1219N015G
DC-Micromotors
Precious Metal Commutation
UN 15 V
MN 0.643 mNm
n0 16100 min⁻¹
MH 0.956 mNm
Ø 12 mm
L 18.7 mm