Skip to main content Skip to search Skip to main navigation

BXT

Filter

24 Results found
2214S006BXTH
Brushless DC-Flat Motors
External rotor technology, with housing
UN 6 V
MN 9.4 mNm
n0 5760 min⁻¹
Ø 22 mm
L 14.8 mm
2214S006BXTR
Brushless DC-Flat Motors
External rotor technology, without housing
UN 6 V
MN 9.5 mNm
n0 5740 min⁻¹
Ø 22 mm
L 14 mm
2214S012BXTH
Brushless DC-Flat Motors
External rotor technology, with housing
UN 12 V
MN 9.7 mNm
n0 6500 min⁻¹
Ø 22 mm
L 14.8 mm
2214S012BXTR
Brushless DC-Flat Motors
External rotor technology, without housing
UN 12 V
MN 10 mNm
n0 6500 min⁻¹
Ø 22 mm
L 14 mm
2214S024BXTH
Brushless DC-Flat Motors
External rotor technology, with housing
UN 24 V
MN 9.7 mNm
n0 6970 min⁻¹
Ø 22 mm
L 14.8 mm
2214S024BXTH 6862
Brushless DC-Flat Motors
External rotor technology, with housing
UN 24 V
MN 9.7 mNm
n0 6970 min⁻¹
Ø 22 mm
L 14.8 mm
2214S024BXTR
Brushless DC-Flat Motors
External rotor technology, without housing
UN 24 V
MN 10.2 mNm
n0 6960 min⁻¹
Ø 22 mm
L 14 mm
2214S024BXTR 6862
Brushless DC-Flat Motors
External rotor technology, without housing
UN 24 V
MN 10.2 mNm
n0 6960 min⁻¹
Ø 22 mm
L 14 mm
3216W009BXTH
Brushless DC-Flat Motors
External rotor technology, with housing
UN 9 V
MN 37 mNm
n0 6060 min⁻¹
Ø 32 mm
L 16.8 mm
3216W009BXTR
Brushless DC-Flat Motors
External rotor technology, without housing
UN 9 V
MN 39.5 mNm
n0 6020 min⁻¹
Ø 32 mm
L 16 mm
3216W012BXTH
Brushless DC-Flat Motors
External rotor technology, with housing
UN 12 V
MN 38 mNm
n0 6230 min⁻¹
Ø 32 mm
L 16.8 mm
3216W012BXTR
Brushless DC-Flat Motors
External rotor technology, without housing
UN 12 V
MN 40 mNm
n0 6240 min⁻¹
Ø 32 mm
L 16 mm
3216W024BXTH
Brushless DC-Flat Motors
External rotor technology, with housing
UN 24 V
MN 38 mNm
n0 6250 min⁻¹
Ø 32 mm
L 16.8 mm
3216W024BXTH 6862
Brushless DC-Flat Motors
External rotor technology, with housing
UN 24 V
MN 38 mNm
n0 6250 min⁻¹
Ø 32 mm
L 16.8 mm
3216W024BXTR
Brushless DC-Flat Motors
External rotor technology, without housing
UN 24 V
MN 41 mNm
n0 6200 min⁻¹
Ø 32 mm
L 16 mm
3216W024BXTR 6862
Brushless DC-Flat Motors
External rotor technology, without housing
UN 24 V
MN 41 mNm
n0 6200 min⁻¹
Ø 32 mm
L 16 mm
4221G018BXTH
Brushless DC-Flat Motors
External rotor technology, with housing
UN 18 V
MN 102 mNm
n0 5710 min⁻¹
Ø 42 mm
L 22 mm
4221G018BXTR
Brushless DC-Flat Motors
External rotor technology, without housing
UN 18 V
MN 122 mNm
n0 5670 min⁻¹
Ø 42 mm
L 21.2 mm
4221G024BXTH
Brushless DC-Flat Motors
External rotor technology, with housing
UN 24 V
MN 112 mNm
n0 6040 min⁻¹
Ø 42 mm
L 22 mm
4221G024BXTH 6862
Brushless DC-Flat Motors
External rotor technology, with housing
UN 24 V
MN 112 mNm
n0 6040 min⁻¹
Ø 42 mm
L 22 mm
4221G024BXTR
Brushless DC-Flat Motors
External rotor technology, without housing
UN 24 V
MN 127 mNm
n0 5960 min⁻¹
Ø 42 mm
L 21.2 mm
4221G024BXTR 6862
Brushless DC-Flat Motors
External rotor technology, without housing
UN 24 V
MN 127 mNm
n0 5960 min⁻¹
Ø 42 mm
L 21.2 mm
4221G048BXTH
Brushless DC-Flat Motors
External rotor technology, with housing
UN 48 V
MN 107 mNm
n0 6070 min⁻¹
Ø 42 mm
L 22 mm
4221G048BXTR
Brushless DC-Flat Motors
External rotor technology, without housing
UN 48 V
MN 134 mNm
n0 6070 min⁻¹
Ø 42 mm
L 21.2 mm