Skip to main content Skip to search Skip to main navigation
Productcategory: Encoders
Operating principle: Optical Encoder
Supply voltage, min.: 2.7 V
Supply voltage, max.: 3.3 V
Lines per revolution: N 50
Current consumption, typical: IDD 8.5 mA
Operating temperature, min.: T -30 °C
Operating temperature, max.: T 85 °C
0816K003SR K2565 + PA2-50
0615N1.5S K1655 + PA2-50
0620K006B K1719 + PA2-50
Serie PA2-50

Download

Accessory Combination
Technical Information

Application note

AN 136 - Block Commutation - with Digital Hall Sensors - with Absolute Encoder
AN 144 - Quadraturschnittstelle
AN 147 - Definition of the encoder signal criteria
AN 162 - Analog Hall Sensors
AN 163 - Digital Hall Sensors