Skip to main content Skip to search Skip to main navigation
Productcategory: Encoders
Operating principle: Optical Encoder
Supply voltage, min.: 2.7 V
Supply voltage, max.: 3.3 V
Lines per revolution: N 100
Current consumption, typical: IDD 8 mA
Operating temperature, min.: T -25 °C
Operating temperature, max.: T 85 °C
1016K003SR K1752 + PA2-100
1224N006SR K1752 + PA2-100
Serie PA2-100

Download

Accessory Combination
Technical Information

Application note

AN 136 - Block Commutation - with Digital Hall Sensors - with Absolute Encoder
AN 144 - Quadraturschnittstelle
AN 147 - Definition of the encoder signal criteria
AN 162 - Analog Hall Sensors
AN 163 - Digital Hall Sensors