Stepper Controllers
MCST 3601
USB interface and reference input
Key data
- Supply voltage:
- 9 ... 36 V DC
- Max. continuous output current:
- 1.1 A
- Interface:
- USB 2.0
Available. Delivery time on request.
Advantages
- Multiple inputs and outputs for encoder or external sensors
- Built-in reference search modes
- Minimal wiring requirements
- Parametrization with “TMCL-IDE” software and USB interface
- Simple start-up
| Productcategory: | Stepper Controllers | |
|---|---|---|
| Supply voltage, min.: | UP | 9 V DC |
| Supply voltage, max.: | UP | 36 V DC |
| Power supply motor: | 10 V DC | |
| Power supply motor, max.: | 36 V DC | |
| Max. continuous output current: | Icont | 1.1 A |
| Max. peak output current: | Imax | 1.6 A |
| Operating temperature, min.: | -30 °C | |
| Operating temperature, max.: | 70 °C | |
| Mass: | 22 g |
Download
Accessory Combination
Datasheet
Firmware Manual
Quick Start Manual
IDE and example files
Technical Information
Technical Manual
Application note
AN 016 - MCST3601 – stallGuard2TM
AN 017 - MCST3601 – coolStepTM
AN 018 - MCST3601 – Reference Search
AN 019 - MCST3601 – Encoder