Linear DC-Servomotors
LM 1483-060-11
with Analog Hall Sensors
Key Features
| Continuous force up to: | Fe max | 6.2 N |
|---|---|---|
| Stroke length: | Smax | 60 mm |
| Width: | W | 14 mm |
| Height: | H | 19.9 mm |
| Length: | L | 85.5 mm |
Available. Delivery time on request.
Advantages
- High dynamics
- Excellent force to volume ratio
- No residual force present
- Non-magnetic metal housing
- Compact and robust construction
- No lubrication required
- Simple installation and configuration
| Continuous force: | Fe max. | 6.2 N |
|---|---|---|
| Peak force: | Fp max. | 18.4 N |
| Continuous current: | Ie max. | 0.5 A |
| Peak current: | Ip max. | 1.48 A |
| Back-EMF constant: | kE | 10.16 V/m/s |
| Force constant: | kF | 12.44 N/A |
| Terminal resistance, phase-phase: | R | 26.3 Ω |
| Terminal inductance, phase-phase: | L | 1649 µH |
| Thermal resistance: | Rth1 /Rth2 | 1.97 / 12.5 K/W |
| Thermal time constant: | τw1 /τw2 | 12.2 / 789 s |
| Operating temperature range: | -20 ... 125 °C | |
| Magnetic pitch: | τm | 18 mm |
| Rod bearings: | polymer sleeves | |
| Housing material: | metal, non-magnetic | |
| Direction of movement: | electronically reversible | |
| Stroke length: | S max. | 60 mm |
| Repeatability: | σr | 40 µm |
| Accuracy: | σa | 160 µm |
| Acceleration: | ae max. | 158.5 m/s² |
| Speed: | ve max. | 3.1 m/s |
| Rod length: | L1 | 172 mm |
| Rod mass: | mm | 39 g |
| Total mass: | mt | 128 g |
Operating Area of motor
Trapezoidal motion profile: (t1 = t2 = t3)
Displacement distance: 20 mm
Friction coefficient: 0,2
Slope angle: 0°
Rest time: 0,1 s
Load:
The max. applicable load (incl. rod) at a given speed with an external force of 0 N.
External force:
The max. permissible external force at a given speed with a load (incl. rod) of:
- 0,15 kg ––––
- 0,3 kg ------
- 0,6 kg ......
Download
3D-CAD Files
Datasheet
Technical Information
Technical Manual
Application note
AN 162 - Analog Hall Sensors
AN 183 - Equivalent DC-current in FAULHABER SC and MC
AN 301 - Concerning Stroke and Rod Length for Linear DC-Servomotors