Skip to main content Skip to search Skip to main navigation
Product category: Encoders
Operating principle: Magnetic Encoders
Supply voltage, min.: 3 V
Supply voltage, max.: 3.6 V
Lines per revolution: N 256
Current consumption, typical: IDD 26 mA
Hysteresis: 0.08 °m
Operating temperature, min.: T -40 °C
Operating temperature, max.: T 100 °C
Mass: 3.9 g
1627U003SXR + IEX3-16L
Serie IEX3-4096 L

Download

Accessory Combination
Technical Information
Technical Manual