Skip to main content Skip to search Skip to main navigation
Productcategory: Encoders
Operating principle: Optical Encoder
Supply voltage, min.: 4.5 V
Supply voltage, max.: 5.5 V
Lines per revolution: N 250
Current consumption, typical: IDD 17 mA
Hysteresis: 0.05 °m
Operating temperature, min.: T -20 °C
Operating temperature, max.: T 85 °C
Mass: 8 g
2214S006BXTH + IERS3-250
3863H012CR 2016 + IERS3-250
2342S006CR + IERS3-250
2237S006CXR + IERS3-250
Serie IERS3-500

Download

Accessory Combination
Technical Information

Application note

AN 136 - Block Commutation - with Digital Hall Sensors - with Absolute Encoder
AN 144 - Quadraturschnittstelle
AN 146 - Further information on IEH2 and IEH3
AN 147 - Definition of the encoder signal criteria
AN 162 - Analog Hall Sensors
AN 163 - Digital Hall Sensors
AN 192 - Handling Instructions for Incremental Encoders