Skip to main content Skip to search Skip to main navigation
Product category: Encoders
Operating principle: Optical Encoder
Supply voltage, min.: 4.5 V
Supply voltage, max.: 5.5 V
Lines per revolution: N 1024
Current consumption, typical: IDD 45 mA
Hysteresis: 0.001 °m
Operating temperature, min.: T -40 °C
Operating temperature, max.: T 100 °C
Mass: 16.8 g

Download

3D-CAD Files
Technical Information