Skip to main content Skip to search Skip to main navigation
Product category: Encoders
Operating principle: Magnetic Encoders
Supply voltage, min.: 3 V
Supply voltage, max.: 3.6 V
Lines per revolution: N 128
Current consumption, typical: IDD 25 mA
Hysteresis: 0.08 °m
Operating temperature, min.: T -40 °C
Operating temperature, max.: T 100 °C
Mass: 2.3 g
1218V003SXR K4585 + IEP3-16
AM15242R045055 + IEP3-16
AM10202R025001 + IEP3-16
1024K003SR K4180 + IEP3-16
Serie IEP3-4096

Download

Accessory Combination
Technical Information
Technical Manual

Application note

AN 136 - Block Commutation - with Digital Hall Sensors - with Absolute Encoder
AN 144 - Quadraturschnittstelle
AN 146 - Further information on IEH2 and IEH3
AN 147 - Definition of the encoder signal criteria
AN 162 - Analog Hall Sensors
AN 163 - Digital Hall Sensors
AN 192 - Handling Instructions for Incremental Encoders