Skip to main content Skip to search Skip to main navigation
Productcategory: Encoders
Operating principle: Magnetic Encoders
Supply voltage, min.: 4.5 V
Supply voltage, max.: 5.5 V
Lines per revolution: N 16
Current consumption, typical: IDD 15 mA
Operating temperature, min.: T -40 °C
Operating temperature, max.: T 100 °C
1727U006CXR 123 + IEH2-64
1336U006CXR 123 + IEH2-64
1516T006SR + IEH2-64
Serie IEH2-4096

Download

Accessory Combination
Technical Information

Application note

AN 136 - Block Commutation - with Digital Hall Sensors - with Absolute Encoder
AN 144 - Quadraturschnittstelle
AN 146 - Further information on IEH2 and IEH3
AN 147 - Definition of the encoder signal criteria
AN 162 - Analog Hall Sensors
AN 163 - Digital Hall Sensors
AN 192 - Handling Instructions for Incremental Encoders