Skip to main content Skip to search Skip to main navigation
Product category: Encoders
Operating principle: Magnetic Encoders
Supply voltage, min.: 4.5 V
Supply voltage, max.: 5.5 V
Lines per revolution: N 16
Current consumption, typical: IDD 25 mA
Hysteresis: 0.02 °m
Operating temperature, min.: T -40 °C
Operating temperature, max.: T 100 °C
Mass: 16.8 g
Serie IEF3-4096 L

Download

3D-CAD Files
Technical Information

Application note

AN 136 - Block Commutation - with Digital Hall Sensors - with Absolute Encoder
AN 144 - Quadraturschnittstelle
AN 146 - Further information on IEH2 and IEH3
AN 147 - Definition of the encoder signal criteria
AN 162 - Analog Hall Sensors
AN 163 - Digital Hall Sensors
AN 192 - Handling Instructions for Incremental Encoders