Skip to main content Skip to search Skip to main navigation
Product category: Encoders
Operating principle: Magnetic Encoders
Supply voltage, min.: 4.5 V
Supply voltage, max.: 5.5 V
Lines per revolution: N 256
Current consumption, typical: IDD 20 mA
Hysteresis: 0.17 °m
Operating temperature, min.: T -40 °C
Operating temperature, max.: T 100 °C
Mass: 13.5 g
2214S006BXTH + IE3-32 L
3863H012CR 2016 + IE3-32 L
3242G012BX4 + IE3-32 L
2342S006CR + IE3-32 L
2237S006CXR + IE3-32 L
2232S006BX4 + IE3-32 L
2444S024B K1838 + IE3-32 L
Serie IE3-1024 L

Download

Accessory Combination
Technical Information

Application note

AN 136 - Block Commutation - with Digital Hall Sensors - with Absolute Encoder
AN 144 - Quadraturschnittstelle
AN 146 - Further information on IEH2 and IEH3
AN 147 - Definition of the encoder signal criteria
AN 162 - Analog Hall Sensors
AN 163 - Digital Hall Sensors
AN 192 - Handling Instructions for Incremental Encoders