Skip to main content Skip to search Skip to main navigation
Lines/Steps per revolution: N 128
Frequency range, up to: f 60 kHz
Signal output, square wave: 2+1 Index and complementary outputs
Supply voltage: UDD 4.5 ... 5.5 V
Current consumption, typical: IDD 20 mA
Index Pulse width: P0 90 ± 45 °e
Phase shift, channel A to B: Φ 90 ± 45 °e
Inertia of sensor magnet: J 0.08 gcm²
Operating temperature range: -40 ... 100 °C
Accuracy, typ.: 0.5 °m
Repeatability, typ.: 0.1 °m
Hysteresis: 0.17 °m
Edge spacing, min.: 421 ns
Mass, typ.: 13.5 g
2214S006BXTH + IE3-32 L
3863H012CR 2016 + IE3-32 L
3242G012BX4 + IE3-32 L
2342S006CR + IE3-32 L
2237S006CXR + IE3-32 L
2232S006BX4 + IE3-32 L
2444S024B K1838 + IE3-32 L
Serie IE3-1024 L

Download

Accessory Combination
Technical Information

Application note

AN 136 - Block Commutation - with Digital Hall Sensors - with Absolute Encoder
AN 144 - Quadraturschnittstelle
AN 146 - Further information on IEH2 and IEH3
AN 147 - Definition of the encoder signal criteria
AN 162 - Analog Hall Sensors
AN 163 - Digital Hall Sensors
AN 192 - Handling Instructions for Incremental Encoders