Skip to main content Skip to search Skip to main navigation
Product category: Encoders
Operating principle: Optical Encoder
Supply voltage, min.: 4.5 V
Supply voltage, max.: 5.5 V
Lines per revolution: N 500
Current consumption, typical: IDD 17 mA
Operating temperature, min.: T -40 °C
Operating temperature, max.: T 100 °C
HEDS 5500 C

Download

Accessory Combination
Technical Information

Application note

AN 136 - Block Commutation - with Digital Hall Sensors - with Absolute Encoder
AN 144 - Quadraturschnittstelle
AN 147 - Definition of the encoder signal criteria
AN 162 - Analog Hall Sensors
AN 163 - Digital Hall Sensors