Stepper Motors
DM06202R008011
20 steps per revolution
Key Features
| Holding torque at boosted current: | MH Boost | 0.39 mNm |
|---|---|---|
| Step angle (full step): | ∡ angle | 18 ° |
| Diameter: | Ø | 6 mm |
| Length: | L | 9.5 mm |
Advantages
- Cost effective positioning drive without encoder
- High power density
- Very high acceleration
- Extremely fast change of direction possible
- Long-lasting
- Wide operating temperature range
- Full-, half- and micro-stepping operation possible
- Extremely low rotor inertia
| Nominal current per phase (both phases ON): | 0.08 A | |
|---|---|---|
| Boosted current per phase (both phases ON): | 0.16 A | |
| Phase resistance: | 30 Ω | |
| Phase inductance (1 kHz): | 4.5 mH | |
| Holding torque (at nominal current in both phases): | 0.25 mNm | |
| Holding torque at boosted current: | 0.39 mNm | |
| Residual torque, typ.: | 0.03 mNm | |
| Back-EMF amplitude: | 0.83 V/k step/s | |
| Electrical time constant: | 0.15 ms | |
| Rotor inertia: | 0.5 ·10⁻⁹ kgm² | |
| Step angle (full step): | 18 ° | |
| Angular accuracy, typ.: | 5 % | |
| Angular acceleration, max.: | 780 ·10³ rad/s² | |
| Resonance frequency (at no load): | 110 Hz | |
| Thermal resistance: | 15 / 96.6 K/W | |
| Thermal time constant: | 3.2 / 120 s | |
| Operating temperature range: | -35 ... 70 °C | |
| Winding temperature, max.: | 130 °C | |
| Housing material: | aluminium, black anodized | |
| Mass: | 1.1 g | |
| Magnet material: | NdFeB |
Download
3D-CAD Files
Datasheet
Technical Information
Application note
AN 001 - Stepper motor basics
AN 002 - Reading and understanding a torque curve
AN 003 - Drivers and controllers: how to drive a stepper motor?
AN 004 - When and why using an encoder
AN 005 - Stepper motors and Gearheads
AN 006 - How to get a linear motion from a stepper motor?
AN 006 - Lead Screw
AN 007 - Recommendations for soldering a cable on a stepper motor
AN 008 - Thermal behavior of a stepper motor
AN 009 - Choosing the proper lubricant
AN 010 - Cables and connectors options
AN 011 - Final quality control data
AN 012 - Custom solutions (A and E number)
AN 013 - Improving reliability: redundant stepper motor
AN 014 - Using the stepper motor HTML animation
AN 015 - Microstepping
AN 020 - Large DM Steppers connection
AN 022 - Torque and Temperature Calculator user guide