Skip to main content Skip to search Skip to main navigation

GPT

Filter

10 Results found
Serie 14GPT
Planetary Gearheads
High Torque
Diameter Ø 14 mm
Reduction ratio i 3.3 ... 1437
Continuous torque MD 0.06 ... 0.4 Nm
Serie 16GPT
Planetary Gearheads
High Torque
Diameter Ø 16 mm
Reduction ratio i 3.3 ... 1437
Continuous torque MD 0.09 ... 0.6 Nm
Serie 20GPT
Planetary Gearheads
High Torque
Diameter Ø 20 mm
Reduction ratio i 3.3 ... 1437
Continuous torque MD 0.15 ... 1.1 Nm
Serie 22GPT
Planetary Gearheads
High Torque
Diameter Ø 22 mm
Reduction ratio i 3 ... 1294
Continuous torque MD 0.45 ... 1.8 Nm
Serie 22GPT HT
Planetary Gearheads
High Torque
Diameter Ø 22 mm
Reduction ratio i 45 ... 1216
Continuous torque MD 2.7 ... 3.7 Nm
Serie 22GPT LN
Planetary Gearheads
Low Noise, up to -10 dB
Diameter Ø 22 mm
Reduction ratio i 14 ... 1294
Continuous torque MD 0.55 ... 1.6 Nm
Serie 32GPT
Planetary Gearheads
High Torque
Diameter Ø 32 mm
Reduction ratio i 3 ... 1294
Continuous torque MD 1 ... 8 Nm
Serie 32GPT HT
Planetary Gearheads
High Torque
Diameter Ø 32 mm
Reduction ratio i 45 ... 1216
Continuous torque MD 7.4 ... 10 Nm
Serie 32GPT LN
Planetary Gearheads
Low Noise, up to -10 dB
Diameter Ø 32 mm
Reduction ratio i 14 ... 1294
Continuous torque MD 2.3 ... 6.5 Nm
Serie 42GPT
Planetary Gearheads
High Torque
Diameter Ø 42 mm
Reduction ratio i 3 ... 1294
Continuous torque MD 2.5 ... 18 Nm