Skip to main content Skip to search Skip to main navigation

Planetary Gearheads

Filter

37 Results found
Serie 03B
Micro Planetary Gearheads
Micro Planetary Gearheads
Diameter Ø 3.4 mm
Reduction ratio i 25 ... 125
Continuous torque MD 0.28 ... 0.88 mNm
Diameter Ø 6 mm
Reduction ratio i 4 ... 4096
Continuous torque MD 25 mNm
Serie 06A
Micro Planetary Gearheads
Diameter Ø 5.8 mm
Reduction ratio i 25 ... 125
Continuous torque MD 1.2 ... 6 mNm
Diameter Ø 8 mm
Reduction ratio i 4 ... 4096
Continuous torque MD 60 mNm
Diameter Ø 10 mm
Reduction ratio i 4 ... 4096
Continuous torque MD 5 ... 100 mNm
Diameter Ø 12 mm
Reduction ratio i 4 ... 1024
Continuous torque MD 300 mNm
Diameter Ø 13 mm
Reduction ratio i 16 ... 1024
Continuous torque MD 100 ... 180 mNm
Diameter Ø 14 mm
Reduction ratio i 3.71 ... 5647
Continuous torque MD 200 ... 300 mNm
New
Serie 14GPT
Planetary Gearheads
High Torque
Diameter Ø 14 mm
Reduction ratio i 3.3 ... 1437
Continuous torque MD 0.06 ... 0.4 Nm
Diameter Ø 15 mm
Reduction ratio i 3.33 ... 1367
Continuous torque MD 350 mNm
Diameter Ø 15 mm
Reduction ratio i 5.33 ... 23014
Continuous torque MD 50 ... 250 mNm
Diameter Ø 16 mm
Reduction ratio i 3.71 ... 5647
Continuous torque MD 200 ... 300 mNm
New
Serie 16GPT
Planetary Gearheads
High Torque
Diameter Ø 16 mm
Reduction ratio i 3.3 ... 1437
Continuous torque MD 0.09 ... 0.6 Nm
Diameter Ø 17 mm
Reduction ratio i 3.33 ... 1367
Continuous torque MD 550 mNm
Diameter Ø 20 mm
Reduction ratio i 3.71 ... 1526
Continuous torque MD 800 mNm
New
Serie 20GPT
Planetary Gearheads
High Torque
Diameter Ø 20 mm
Reduction ratio i 3.3 ... 1437
Continuous torque MD 0.15 ... 1.1 Nm
Diameter Ø 22 mm
Reduction ratio i 3.71 ... 1526
Continuous torque MD 200 ... 700 mNm
Diameter Ø 22 mm
Reduction ratio i 19 ... 23014
Continuous torque MD 200 ... 600 mNm
Diameter Ø 22 mm
Reduction ratio i 19 ... 23014
Continuous torque MD 0.4 ... 1.2 Nm
Serie 22GPT
Planetary Gearheads
High Torque
Diameter Ø 22 mm
Reduction ratio i 3 ... 1294
Continuous torque MD 0.45 ... 1.8 Nm
New
Serie 22GPT HT
Planetary Gearheads
High Torque
Diameter Ø 22 mm
Reduction ratio i 45 ... 1216
Continuous torque MD 2.7 ... 3.7 Nm
New
Serie 22GPT LN
Planetary Gearheads
Low Noise, up to -10 dB
Diameter Ø 22 mm
Reduction ratio i 14 ... 1294
Continuous torque MD 0.55 ... 1.6 Nm
Diameter Ø 23 mm
Reduction ratio i 3.71 ... 1526
Continuous torque MD 200 ... 700 mNm
Diameter Ø 26 mm
Reduction ratio i 3.71 ... 1526
Continuous torque MD 0.4 ... 3.5 Nm