Skip to main content Skip to search Skip to main navigation

Precision Gearheads

Filter

50 Results found
Serie 03B
Micro Planetary Gearheads
Micro Planetary Gearheads
Diameter Ø 3.4 mm
Reduction ratio i 25 ... 125
Continuous torque MD 0.28 ... 0.88 mNm
Diameter Ø 6 mm
Reduction ratio i 4 ... 4096
Continuous torque MD 25 mNm
Serie 06A
Micro Planetary Gearheads
Diameter Ø 5.8 mm
Reduction ratio i 25 ... 125
Continuous torque MD 1.2 ... 6 mNm
Diameter Ø 8 mm
Reduction ratio i 4 ... 4096
Continuous torque MD 60 mNm
Diameter Ø 8 mm
Reduction ratio i 4 ... 1518
Continuous torque MD 15 mNm
Serie 08/3
Spur Gearheads
Zero Backlash
Diameter Ø 8 mm
Reduction ratio i 120 ... 1518
Continuous torque MD 15 mNm
Diameter Ø 10 mm
Reduction ratio i 4 ... 4096
Continuous torque MD 5 ... 100 mNm
Diameter Ø 12 mm
Reduction ratio i 9.17 ... 154368
Continuous torque MD 6 ... 30 mNm
Diameter Ø 12 mm
Reduction ratio i 4 ... 1024
Continuous torque MD 300 mNm
Serie 12/5
Spur Gearheads
Zero Backlash
Diameter Ø 12 mm
Reduction ratio i 69.2 ... 2050
Continuous torque MD 30 mNm
Diameter Ø 13 mm
Reduction ratio i 16 ... 1024
Continuous torque MD 100 ... 180 mNm
Diameter Ø 14 mm
Reduction ratio i 3.71 ... 5647
Continuous torque MD 200 ... 300 mNm
New
Serie 14GPT
Planetary Gearheads
High Torque
Diameter Ø 14 mm
Reduction ratio i 3.3 ... 1437
Continuous torque MD 0.06 ... 0.4 Nm
Diameter Ø 15 mm
Reduction ratio i 3.33 ... 1367
Continuous torque MD 350 mNm
Diameter Ø 16 mm
Reduction ratio i 6.3 ... 235067
Continuous torque MD 60 ... 100 mNm
Diameter Ø 16 mm
Reduction ratio i 6.3 ... 235067
Continuous torque MD 60 ... 100 mNm
Serie 15/8
Spur Gearheads
Zero Backlash
Diameter Ø 16 mm
Reduction ratio i 76 ... 1670
Continuous torque MD 100 mNm
Diameter Ø 15 mm
Reduction ratio i 5.33 ... 23014
Continuous torque MD 50 ... 250 mNm
Diameter Ø 17 mm
Reduction ratio i 6.3 ... 235067
Continuous torque MD 60 ... 100 mNm
Diameter Ø 17 mm
Reduction ratio i 6.3 ... 235067
Continuous torque MD 60 ... 100 mNm
Diameter Ø 16 mm
Reduction ratio i 3.71 ... 5647
Continuous torque MD 200 ... 300 mNm
Serie 16/8
Spur Gearheads
Zero Backlash
Diameter Ø 17 mm
Reduction ratio i 76 ... 1670
Continuous torque MD 100 mNm
Diameter Ø 16 mm
Reduction ratio i 11.9 ... 5752
Continuous torque MD 10 ... 30 mNm
New
Serie 16GPT
Planetary Gearheads
High Torque
Diameter Ø 16 mm
Reduction ratio i 3.3 ... 1437
Continuous torque MD 0.09 ... 0.6 Nm