Skip to main content Skip to search Skip to main navigation

New products

Filter

27 Results found
New
Serie 1218 ... SXR
DC-Micromotors
Precious Metal Commutation
Diameter Ø 12 mm
Length L 18.3 mm
Nominal voltage UN 3 ... 18 V
Speed up to nmax 14000 min⁻¹
Torque up to MD 2 mNm
Continuous output up to PD 3.65 W
New
Serie 1228 ... SXR
DC-Micromotors
Precious Metal Commutation
Diameter Ø 12 mm
Length L 28.3 mm
Nominal voltage UN 3 ... 18 V
Speed up to nmax 11000 min⁻¹
Torque up to MD 4 mNm
Continuous output up to PD 7.97 W
New
Serie 1424 ... SXR
DC-Micromotors
Precious Metal Commutation
Diameter Ø 14 mm
Length L 23.3 mm
Nominal voltage UN 3 ... 24 V
Speed up to nmax 15000 min⁻¹
Torque up to MD 2.73 mNm
Continuous output up to PD 5.34 W
New
Serie 1437 ... SXR
DC-Micromotors
Precious Metal Commutation
Diameter Ø 14 mm
Length L 37 mm
Nominal voltage UN 3 ... 24 V
Speed up to nmax 10000 min⁻¹
Torque up to MD 6.11 mNm
Continuous output up to PD 8.2 W
New
Serie 1437 ... GXR
DC-Micromotors
Graphite Commutation
Diameter Ø 14 mm
Length L 37 mm
Nominal voltage UN 4.5 ... 24 V
Speed up to nmax 10000 min⁻¹
Torque up to MD 6.94 mNm
Continuous output up to PD 7.96 W
New
Serie 14GPT
Planetary Gearheads
High Torque
Diameter Ø 14 mm
Reduction ratio i 3.3 ... 1437
Continuous torque MD 0.06 ... 0.4 Nm
New
Serie 1627 ... SXR
DC-Micromotors
Precious Metal Commutation
Diameter Ø 16 mm
Length L 27 mm
Nominal voltage UN 3 ... 24 V
Speed up to nmax 15000 min⁻¹
Torque up to MD 5.02 mNm
Continuous output up to PD 9.83 W
New
Serie 1627 ... GXR
DC-Micromotors
Graphite Commutation
Diameter Ø 16 mm
Length L 27 mm
Nominal voltage UN 4.5 ... 24 V
Speed up to nmax 15000 min⁻¹
Torque up to MD 5.76 mNm
Continuous output up to PD 9.42 W
New
Serie 16GPT
Planetary Gearheads
High Torque
Diameter Ø 16 mm
Reduction ratio i 3.3 ... 1437
Continuous torque MD 0.09 ... 0.6 Nm
New
Serie 20GPT
Planetary Gearheads
High Torque
Diameter Ø 20 mm
Reduction ratio i 3.3 ... 1437
Continuous torque MD 0.15 ... 1.1 Nm
New
Serie 2232 ... BX4 IMC RS/CO
Motion Control Systems
V3.0, 4-Quadrant PWM with CANopen interface
Diameter Ø 22 mm
Length L 49.6 mm
Nominal voltage UN 12 ... 24 V
Speed up to nmax 13000 min⁻¹
Torque up to MD 18 mNm
Continuous output up to PD 10.5 W
New
Serie 2250 ... BX4 IMC RS/CO
Motion Control Systems
V3.0, 4-Quadrant PWM with CANopen interface
Diameter Ø 22 mm
Length L 67.6 mm
Nominal voltage UN 12 ... 24 V
Speed up to nmax 10500 min⁻¹
Torque up to MD 27 mNm
Continuous output up to PD 15.1 W
New
Serie 22GPT HT
Planetary Gearheads
High Torque
Diameter Ø 22 mm
Reduction ratio i 45 ... 1216
Continuous torque MD 2.7 ... 3.7 Nm
New
Serie 22GPT LN
Planetary Gearheads
Low Noise, up to -10 dB
Diameter Ø 22 mm
Reduction ratio i 14 ... 1294
Continuous torque MD 0.55 ... 1.6 Nm
New
Serie 32GPT HT
Planetary Gearheads
High Torque
Diameter Ø 32 mm
Reduction ratio i 45 ... 1216
Continuous torque MD 7.4 ... 10 Nm
New
Serie 32GPT LN
Planetary Gearheads
Low Noise, up to -10 dB
Diameter Ø 32 mm
Reduction ratio i 14 ... 1294
Continuous torque MD 2.3 ... 6.5 Nm
New
Serie 6500.01903
Evaluationboard
Control of brushless, stepper, DC- and linear motors
New
Serie 6500.01925
Evaluationboard
Control of brushless, stepper, DC- and linear motors
New
Serie 6500.01926
Evaluationboard
Control of brushless, stepper, DC- and linear motors
New
Serie 6501.00362
Accessories
Connector set MC3001/3603, V3.0
New
Serie EtherCAT-Modul EB MC ET ADDON
Accessories
for Motion Controller MC3001B, MC3602B and MC3606B
New
Serie IERF3-16384 L
Encoders
512-16384 lines per revolution, Line Driver
Encoder channels nchannel 3
Lines per revolution up to N 16384
Operating principle Tech. Optical Encoder
New
Serie IEX3-4096
Encoders
3 channels, 16 - 4096 lines per revolution
Encoder channels nchannel 3
Lines per revolution up to N 4096
Operating principle Tech. Magnetic Encoders