Skip to main content Skip to search Skip to main navigation

BXT SC

Filter

3 Results found
Serie 2214 ... BXT H SC
Brushless DC-Servomotors
external rotor technology, with housing
Diameter Ø 22 mm
Length L 21 mm
Nominal voltage UN 12 ... 24 V
Speed up to nmax 10000 min⁻¹
Torque up to MD 10 mNm
Continuous output up to PD 5 W
Serie 3216 ... BXT H SC
Brushless DC-Servomotors
external rotor technology, with housing
Diameter Ø 32 mm
Length L 23 mm
Nominal voltage UN 12 ... 24 V
Speed up to nmax 10000 min⁻¹
Torque up to MD 35 mNm
Continuous output up to PD 20 W
Serie 4221 ... BXT H SC
Brushless DC-Servomotors
external rotor technology, with housing
Diameter Ø 42 mm
Length L 28 mm
Nominal voltage UN 24 V
Speed up to nmax 7800 min⁻¹
Torque up to MD 92 mNm
Continuous output up to PD 60 W