Skip to main content Skip to search Skip to main navigation

L

Filter

13 Results found
Serie 06L ... HL
Linear Actuators
high load
Linear Actuators Diameter Ø 6 mm
Continuous axial force, avg. Fmax 15 ... 25 N
Reduction ratio i 64 ... 1024
Serie 06L ... SL
Linear Actuators
standard load
Linear Actuators Diameter Ø 6 mm
Continuous axial force, avg. Fmax 3 ... 12 N
Reduction ratio i 4 ... 1024
Serie 08L ... HL
Linear Actuators
high load
Linear Actuators Diameter Ø 8 mm
Continuous axial force, avg. Fmax 27 ... 40 N
Reduction ratio i 64 ... 1024
Serie 08L ... SL
Linear Actuators
standard load
Linear Actuators Diameter Ø 8 mm
Continuous axial force, avg. Fmax 4 ... 23 N
Reduction ratio i 4 ... 1024
Serie 10L ... HL
Linear Actuators
high load
Linear Actuators Diameter Ø 10 mm
Continuous axial force, avg. Fmax 100 ... 200 N
Reduction ratio i 64 ... 1024
Serie 10L ... SL
Linear Actuators
standard load
Linear Actuators Diameter Ø 10 mm
Continuous axial force, avg. Fmax 5 ... 40 N
Reduction ratio i 4 ... 1024
Serie 22L ... ML
Linear Actuators
metric thread
Linear Actuators Diameter Ø 22 mm
Continuous axial force, avg. Fmax 34 ... 425 N
Reduction ratio i 1 ... 1294
Serie 22L ... PB
Linear Actuators
high accuracy grade
Linear Actuators Diameter Ø 22 mm
Continuous axial force, avg. Fmax 84 ... 572 N
Reduction ratio i 1 ... 1294
Serie 22L ... SB
Linear Actuators
standard version
Linear Actuators Diameter Ø 22 mm
Continuous axial force, avg. Fmax 84 ... 572 N
Reduction ratio i 1 ... 1294
Serie 32L ... ML
Linear Actuators
metric thread
Linear Actuators Diameter Ø 32 mm
Continuous axial force, avg. Fmax 54 ... 1850 N
Reduction ratio i 1 ... 1294
Serie 32L ... PB
Linear Actuators
high accuracy grade
Linear Actuators Diameter Ø 32 mm
Continuous axial force, avg. Fmax 291 ... 1920 N
Reduction ratio i 1 ... 1294
Serie 32L ... SB
Linear Actuators
standard version
Linear Actuators Diameter Ø 32 mm
Continuous axial force, avg. Fmax 291 ... 1920 N
Reduction ratio i 1 ... 1294
Serie 32L ... TL
Linear Actuators
trapezoidal thread
Linear Actuators Diameter Ø 32 mm
Continuous axial force, avg. Fmax 103 ... 1800 N
Reduction ratio i 1 ... 1294