Skip to main content Skip to search Skip to main navigation

Speed Controllers

Filter

7 Results found
Serie SC 1801 F
Speed Controllers
2-Quadrant PWM configurable via PC
Supply voltage UP 4 ... 18 V DC
Max. continuous output current Icont 1 A
Serie SC 1801 P
Speed Controllers
2-Quadrant PWM configurable via PC
Supply voltage UP 4 ... 18 V DC
Max. continuous output current Icont 1 A
Serie SC 1801 S
Speed Controllers
2-Quadrant PWM configurable via PC
Supply voltage UP 4 ... 18 V DC
Max. continuous output current Icont 1 A
Serie SC 2402 P
Speed Controllers
2-Quadrant PWM configurable via PC
Supply voltage UP 5 ... 24 V DC
Max. continuous output current Icont 2 A
Serie SC 2804 S
Speed Controllers
2-Quadrant PWM configurable via PC
Supply voltage UP 5 ... 28 V DC
Max. continuous output current Icont 4 A
Serie SC 5004 P
Speed Controllers
4-Quadrant PWM configurable via PC
Supply voltage UP 6 ... 50 V DC
Max. continuous output current Icont 4 A
Serie SC 5008 S
Speed Controllers
4-Quadrant PWM configurable via PC
Supply voltage UP 6 ... 50 V DC
Max. continuous output current Icont 8 A