Skip to main content Skip to search Skip to main navigation

SXR

Filter

5 Results found
Serie 1218 ... SXR
DC-Micromotors
Precious Metal Commutation
Diameter Ø 12 mm
Length L 18.3 mm
Nominal voltage UN 3 ... 18 V
Speed up to nmax 14000 min⁻¹
Torque up to MD 2 mNm
Continuous output up to PD 3.65 W
Serie 1228 ... SXR
DC-Micromotors
Precious Metal Commutation
Diameter Ø 12 mm
Length L 28.3 mm
Nominal voltage UN 3 ... 18 V
Speed up to nmax 11000 min⁻¹
Torque up to MD 4 mNm
Continuous output up to PD 7.97 W
Serie 1424 ... SXR
DC-Micromotors
Precious Metal Commutation
Diameter Ø 14 mm
Length L 23.3 mm
Nominal voltage UN 3 ... 24 V
Speed up to nmax 15000 min⁻¹
Torque up to MD 2.75 mNm
Continuous output up to PD 5.32 W
Serie 1437 ... SXR
DC-Micromotors
Precious Metal Commutation
Diameter Ø 14 mm
Length L 37 mm
Nominal voltage UN 3 ... 24 V
Speed up to nmax 10000 min⁻¹
Torque up to MD 6.1 mNm
Continuous output up to PD 8.19 W
Serie 1627 ... SXR
DC-Micromotors
Precious Metal Commutation
Diameter Ø 16 mm
Length L 27 mm
Nominal voltage UN 3 ... 24 V
Speed up to nmax 15000 min⁻¹
Torque up to MD 5.03 mNm
Continuous output up to PD 9.76 W