Skip to main content Skip to search Skip to main navigation

DC-Motors

Filter

48 Results found
Serie 0615 ... S
DC-Micromotors
Precious Metal Commutation
Diameter Ø 6 mm
Length L 15 mm
Nominal voltage UN 1.5 ... 4.5 V
Speed up to nmax 24000 min⁻¹
Torque up to MD 0.172 mNm
Continuous output up to PD 0.578 W
Serie 0816 ... SR
DC-Micromotors
Precious Metal Commutation
Diameter Ø 8 mm
Length L 15.9 mm
Nominal voltage UN 3 ... 12 V
Speed up to nmax 16000 min⁻¹
Torque up to MD 0.6 mNm
Continuous output up to PD 1.24 W
Serie 1016 ... SR
DC-Micromotors
Precious Metal Commutation
Diameter Ø 10 mm
Length L 15.9 mm
Nominal voltage UN 3 ... 12 V
Speed up to nmax 16000 min⁻¹
Torque up to MD 0.94 mNm
Continuous output up to PD 1.96 W
Serie 1024 ... SR
DC-Micromotors
Precious Metal Commutation
Diameter Ø 10 mm
Length L 23.9 mm
Nominal voltage UN 3 ... 12 V
Speed up to nmax 15000 min⁻¹
Torque up to MD 1.7 mNm
Continuous output up to PD 3.34 W
New
Serie 1218 ... SXR
DC-Micromotors
Precious Metal Commutation
Diameter Ø 12 mm
Length L 18.3 mm
Nominal voltage UN 3 ... 18 V
Speed up to nmax 14000 min⁻¹
Torque up to MD 2 mNm
Continuous output up to PD 3.65 W
Serie 1219 ... G
DC-Micromotors
Precious Metal Commutation
Diameter Ø 12 mm
Length L 18.7 mm
Nominal voltage UN 4.5 ... 15 V
Speed up to nmax 19000 min⁻¹
Torque up to MD 0.753 mNm
Continuous output up to PD 1.87 W
Serie 1224 ... SR
DC-Micromotors
Precious Metal Commutation
Diameter Ø 12 mm
Length L 24.2 mm
Nominal voltage UN 6 ... 15 V
Speed up to nmax 16000 min⁻¹
Torque up to MD 1.75 mNm
Continuous output up to PD 3.68 W
New
Serie 1228 ... SXR
DC-Micromotors
Precious Metal Commutation
Diameter Ø 12 mm
Length L 28.3 mm
Nominal voltage UN 3 ... 18 V
Speed up to nmax 11000 min⁻¹
Torque up to MD 4 mNm
Continuous output up to PD 7.97 W
Serie 1319 ... SR
DC-Micromotors
Precious Metal Commutation
Diameter Ø 13 mm
Length L 19.2 mm
Nominal voltage UN 6 ... 24 V
Speed up to nmax 17000 min⁻¹
Torque up to MD 1.32 mNm
Continuous output up to PD 3.08 W
Serie 1331 ... SR
DC-Micromotors
Precious Metal Commutation
Diameter Ø 13 mm
Length L 31.2 mm
Nominal voltage UN 6 ... 24 V
Speed up to nmax 12000 min⁻¹
Torque up to MD 3.44 mNm
Continuous output up to PD 5.14 W
Serie 1336 ... CXR
DC-Micromotors
Graphite Commutation
Diameter Ø 13 mm
Length L 36 mm
Nominal voltage UN 6 ... 24 V
Speed up to nmax 10000 min⁻¹
Torque up to MD 3.83 mNm
Continuous output up to PD 4.53 W
New
Serie 1424 ... SXR
DC-Micromotors
Precious Metal Commutation
Diameter Ø 14 mm
Length L 23.3 mm
Nominal voltage UN 3 ... 24 V
Speed up to nmax 15000 min⁻¹
Torque up to MD 2.73 mNm
Continuous output up to PD 5.34 W
New
Serie 1437 ... SXR
DC-Micromotors
Precious Metal Commutation
Diameter Ø 14 mm
Length L 37 mm
Nominal voltage UN 3 ... 24 V
Speed up to nmax 10000 min⁻¹
Torque up to MD 6.11 mNm
Continuous output up to PD 8.2 W
New
Serie 1437 ... GXR
DC-Micromotors
Graphite Commutation
Diameter Ø 14 mm
Length L 37 mm
Nominal voltage UN 4.5 ... 24 V
Speed up to nmax 10000 min⁻¹
Torque up to MD 6.94 mNm
Continuous output up to PD 7.96 W
Serie 1506 ... SR
Flat DC-Micromotors
Precious Metal Commutation
Diameter Ø 15 mm
Length L 5.5 mm
Nominal voltage UN 3 ... 12 V
Speed up to nmax 16000 min⁻¹
Torque up to MD 0.44 mNm
Continuous output up to PD 1.12 W
Serie 1506 ... SR IE2-8
Flat DC-Micromotors
Precious Metal Commutation with integrated Encoder
Diameter Ø 15 mm
Length L 7.8 mm
Nominal voltage UN 3 ... 12 V
Speed up to nmax 16000 min⁻¹
Torque up to MD 0.4 mNm
Continuous output up to PD 0.8 W
Serie 1512 ... SR
DC-Gearmotors
Precious Metal Commutation
Diameter Ø 15 mm
Length L 12 mm
Nominal voltage UN 3 ... 12 V
Speed up to nmax 5000 min⁻¹
Torque up to MD 30 mNm
Serie 1512 ... SR IE2-8
DC-Gearmotors
Precious Metal Commutation with integrated Encoder
Diameter Ø 15 mm
Length L 14.3 mm
Nominal voltage UN 3 ... 12 V
Speed up to nmax 5000 min⁻¹
Torque up to MD 30 mNm
Serie 1516 ... S
DC-Micromotors
Precious Metal Commutation
Diameter Ø 15 mm
Length L 15.8 mm
Nominal voltage UN 1.5 ... 12 V
Speed up to nmax 18000 min⁻¹
Torque up to MD 0.566 mNm
Continuous output up to PD 1.06 W
Serie 1516 ... SR
DC-Micromotors
Precious Metal Commutation
Diameter Ø 15 mm
Length L 15.8 mm
Nominal voltage UN 6 ... 12 V
Speed up to nmax 15000 min⁻¹
Torque up to MD 0.918 mNm
Continuous output up to PD 2 W
Serie 1524 ... SR
DC-Micromotors
Precious Metal Commutation
Diameter Ø 15 mm
Length L 23.8 mm
Nominal voltage UN 3 ... 24 V
Speed up to nmax 13000 min⁻¹
Torque up to MD 2.87 mNm
Continuous output up to PD 5 W
Serie 1624 ... S
DC-Micromotors
Precious Metal Commutation
Diameter Ø 16 mm
Length L 23.8 mm
Nominal voltage UN 3 ... 24 V
Speed up to nmax 17000 min⁻¹
Torque up to MD 2.14 mNm
Continuous output up to PD 5.18 W
New
Serie 1627 ... SXR
DC-Micromotors
Precious Metal Commutation
Diameter Ø 16 mm
Length L 27 mm
Nominal voltage UN 3 ... 24 V
Speed up to nmax 15000 min⁻¹
Torque up to MD 5.02 mNm
Continuous output up to PD 9.83 W
New
Serie 1627 ... GXR
DC-Micromotors
Graphite Commutation
Diameter Ø 16 mm
Length L 27 mm
Nominal voltage UN 4.5 ... 24 V
Speed up to nmax 15000 min⁻¹
Torque up to MD 5.76 mNm
Continuous output up to PD 9.42 W