Skip to main content Skip to search Skip to main navigation

BXT

Filter

6 Results found
Serie 2214 ... BXT H
Brushless DC-Flat Motors
External rotor technology, with housing
Diameter Ø 22 mm
Length L 14.8 mm
Nominal voltage UN 6 ... 24 V
Speed up to nmax 10000 min⁻¹
Torque up to MD 9.7 mNm
Continuous output up to PD 6 W
Serie 2214 ... BXT R
Brushless DC-Flat Motors
External rotor technology, without housing
Diameter Ø 22 mm
Length L 14 mm
Nominal voltage UN 6 ... 24 V
Speed up to nmax 10000 min⁻¹
Torque up to MD 10.2 mNm
Continuous output up to PD 9 W
Serie 3216 ... BXT H
Brushless DC-Flat Motors
External rotor technology, with housing
Diameter Ø 32 mm
Length L 16.8 mm
Nominal voltage UN 9 ... 24 V
Speed up to nmax 10000 min⁻¹
Torque up to MD 38 mNm
Continuous output up to PD 20 W
Serie 3216 ... BXT R
Brushless DC-Flat Motors
External rotor technology, without housing
Diameter Ø 32 mm
Length L 16 mm
Nominal voltage UN 9 ... 24 V
Speed up to nmax 10000 min⁻¹
Torque up to MD 41 mNm
Continuous output up to PD 30 W
Serie 4221 ... BXT H
Brushless DC-Flat Motors
External rotor technology, with housing
Diameter Ø 42 mm
Length L 22 mm
Nominal voltage UN 18 ... 48 V
Speed up to nmax 10000 min⁻¹
Torque up to MD 112 mNm
Continuous output up to PD 60 W
Serie 4221 ... BXT R
Brushless DC-Flat Motors
External rotor technology, without housing
Diameter Ø 42 mm
Length L 21.2 mm
Nominal voltage UN 18 ... 48 V
Speed up to nmax 10000 min⁻¹
Torque up to MD 134 mNm
Continuous output up to PD 100 W