Skip to main content Skip to search Skip to main navigation

BHx

Filter

3 Results found
Serie 1645 ... BHS
Brushless DC-Servomotors
2 Pole Technology
Diameter Ø 16 mm
Length L 45 mm
Nominal voltage UN 24 ... 48 V
Speed up to nmax 100000 min⁻¹
Torque up to MD 8 mNm
Continuous output up to PD 58.5 W
Serie 1660 ... BHS
Brushless DC-Servomotors
2 Pole Technology
Diameter Ø 16 mm
Length L 60 mm
Nominal voltage UN 24 ... 48 V
Speed up to nmax 97000 min⁻¹
Torque up to MD 15.9 mNm
Continuous output up to PD 96 W
Serie 1660 ... BHT
Brushless DC-Servomotors
2 Pole Technology
Diameter Ø 16 mm
Length L 60 mm
Nominal voltage UN 24 ... 48 V
Speed up to nmax 76000 min⁻¹
Torque up to MD 18.7 mNm
Continuous output up to PD 81 W