Skip to main content Skip to search Skip to main navigation

Catalog Products

Filter

284 Results found
Serie 0308 ... B
Brushless DC-Servomotors
2 Pole Technology, sensorless
Diameter Ø 3 mm
Length L 8.4 mm
Nominal voltage UN 3 V
Speed up to nmax 96000 min⁻¹
Torque up to MD 18 µNm
Continuous output up to PD 0.065 W
Serie 03B
Micro Planetary Gearheads
Micro Planetary Gearheads
Diameter Ø 3.4 mm
Reduction ratio i 25 ... 125
Continuous torque MD 0.28 ... 0.88 mNm
Serie 0515 ... B
Brushless DC-Servomotors
2 Pole Technology, sensorless
Diameter Ø 5 mm
Length L 14.6 mm
Nominal voltage UN 6 V
Speed up to nmax 77000 min⁻¹
Torque up to MD 0.13 mNm
Continuous output up to PD 0.44 W
Diameter Ø 6 mm
Reduction ratio i 4 ... 4096
Continuous torque MD 25 mNm
Serie 0615 ... S
DC-Micromotors
Precious Metal Commutation
Diameter Ø 6 mm
Length L 15 mm
Nominal voltage UN 1.5 ... 4.5 V
Speed up to nmax 24000 min⁻¹
Torque up to MD 0.172 mNm
Continuous output up to PD 0.578 W
Serie 0620 ... B
Brushless DC-Servomotors
2 Pole Technology
Diameter Ø 6 mm
Length L 20 mm
Nominal voltage UN 6 ... 12 V
Speed up to nmax 100000 min⁻¹
Torque up to MD 0.36 mNm
Continuous output up to PD 1.7 W
Serie 06A
Micro Planetary Gearheads
Diameter Ø 5.8 mm
Reduction ratio i 25 ... 125
Continuous torque MD 1.2 ... 6 mNm
Serie 06L ... HL
Linear Actuators
high load
Linear Actuators Diameter Ø 6 mm
Continuous axial force, avg. Fmax 15 ... 25 N
Reduction ratio i 64 ... 1024
Serie 06L ... SL
Linear Actuators
standard load
Linear Actuators Diameter Ø 6 mm
Continuous axial force, avg. Fmax 3 ... 12 N
Reduction ratio i 4 ... 1024
Diameter Ø 8 mm
Reduction ratio i 4 ... 4096
Continuous torque MD 60 mNm
Diameter Ø 8 mm
Reduction ratio i 4 ... 1518
Continuous torque MD 15 mNm
Serie 08/3
Spur Gearheads
Zero Backlash
Diameter Ø 8 mm
Reduction ratio i 120 ... 1518
Continuous torque MD 15 mNm
Serie 0816 ... SR
DC-Micromotors
Precious Metal Commutation
Diameter Ø 8 mm
Length L 15.9 mm
Nominal voltage UN 3 ... 12 V
Speed up to nmax 16000 min⁻¹
Torque up to MD 0.6 mNm
Continuous output up to PD 1.24 W
Serie 0824 ... B
Brushless DC-Servomotors
2 Pole Technology
Diameter Ø 8 mm
Length L 24.1 mm
Nominal voltage UN 6 ... 12 V
Speed up to nmax 90000 min⁻¹
Torque up to MD 1.1 mNm
Continuous output up to PD 5.8 W
Serie 08L ... HL
Linear Actuators
high load
Linear Actuators Diameter Ø 8 mm
Continuous axial force, avg. Fmax 27 ... 40 N
Reduction ratio i 64 ... 1024
Serie 08L ... SL
Linear Actuators
standard load
Linear Actuators Diameter Ø 8 mm
Continuous axial force, avg. Fmax 4 ... 23 N
Reduction ratio i 4 ... 1024
Diameter Ø 10 mm
Reduction ratio i 4 ... 4096
Continuous torque MD 5 ... 100 mNm
Serie 1016 ... SR
DC-Micromotors
Precious Metal Commutation
Diameter Ø 10 mm
Length L 15.9 mm
Nominal voltage UN 3 ... 12 V
Speed up to nmax 16000 min⁻¹
Torque up to MD 0.94 mNm
Continuous output up to PD 1.96 W
Serie 1024 ... SR
DC-Micromotors
Precious Metal Commutation
Diameter Ø 10 mm
Length L 23.9 mm
Nominal voltage UN 3 ... 12 V
Speed up to nmax 15000 min⁻¹
Torque up to MD 1.7 mNm
Continuous output up to PD 3.34 W
Serie 1028 ... B
Brushless DC-Servomotors
2 Pole Technology
Diameter Ø 10 mm
Length L 28.1 mm
Nominal voltage UN 6 ... 12 V
Speed up to nmax 79000 min⁻¹
Torque up to MD 2.2 mNm
Continuous output up to PD 8.7 W
Serie 10L ... HL
Linear Actuators
high load
Linear Actuators Diameter Ø 10 mm
Continuous axial force, avg. Fmax 100 ... 200 N
Reduction ratio i 64 ... 1024
Serie 10L ... SL
Linear Actuators
standard load
Linear Actuators Diameter Ø 10 mm
Continuous axial force, avg. Fmax 5 ... 40 N
Reduction ratio i 4 ... 1024