Skip to main content Skip to search Skip to main navigation
Product category: Braking chopper
Supply voltage, min.: 16 V
Supply voltage, max.: 50 V
Standby current for electronic: 20 mA
Housing material: zinc, black coated
Operating temperature, min.: -25 °C
Operating temperature, max.: 60 °C
Mass: 160 g

Download

3D-CAD Files
Accessory Combination
Technical Information