Skip to main content Skip to search Skip to main navigation
Product category: Encoders
Operating principle: Magnetic Encoders
Supply voltage, min.: 4.5 V
Supply voltage, max.: 5.5 V
Lines per revolution: N 4096
Current consumption, typical: IDD 22 mA
Clock Frequency, max. (CLK): 2 MHz
Hysteresis: 0 °m
Operating temperature, min.: T -40 °C
Operating temperature, max.: T 100 °C
Mass: 13.5 g
2264W012BP4 6356 + AES-4096 L
2444S024B K3051 + AES-4096 L
3242G012BX4 + AES-4096 L
2232S006BX4 + AES-4096 L
Serie AES-4096 L

Download

Technical Information

Application note

AN 130 - AES Schnittstellenbeschreibung
AN 136 - Block Commutation - with Digital Hall Sensors - with Absolute Encoder
AN 146 - Further information on IEH2 and IEH3
AN 147 - Definition of the encoder signal criteria
AN 162 - Analog Hall Sensors
AN 163 - Digital Hall Sensors