Skip to main content Skip to search Skip to main navigation
Product category: Accessories
Supply voltage, min.: 5 V
Supply voltage, max.: 30 V
Standby current for electronic: 20 mA
Housing material: plastic
Operating temperature, min.: 0 °C
Operating temperature, max.: 65 °C
Mass: 35 g

Download

3D-CAD Files
Accessory Combination
Technical Information
Technical Manual

Software

FAULHABER Motion Manager Operation and configuration program