Brushless DC-Flat Motors
4221G018BXTR
External rotor technology, without housing
Part No.: 4221.00001
Key Features
| Nominal voltage: | UN | 18 V |
|---|---|---|
| Rated torque up to: | MN | 122 mNm |
| No-load speed up to: | n0 | 5670 min⁻¹ |
| Diameter: | Ø | 42 mm |
| Length: | L | 21.2 mm |
Advantages
- External rotor motors with very high torque
- Continuous output up to 100 W
- Outstanding ratio of torque to weight and size
- Flat design for space-critical applications. Length range of 14 to 21 mm.
- Matching optical and magnetic encoders, gearheads and controls available
- 14-pole construction
| Nominal voltage: | UN | 18 V |
|---|---|---|
| Terminal resistance, phase-phase: | R | 0.46 Ω |
| Efficiency, max.: | ηmax. | 88 % |
| No-load speed: | n0 | 5670 min⁻¹ |
| No-load current: | I0 | 0.181 A |
| Friction torque, static: | C0 | 2 mNm |
| Friction torque, dynamic: | CV | 5.63 ·10⁻⁴ mNm/min⁻¹ |
| Speed constant: | kn | 320 min⁻¹/V |
| Back-EMF constant: | kE | 3.13 mV/min⁻¹ |
| Torque constant: | kM | 29.8 mNm/A |
| Current constant: | kI | 0.0335 A/mNm |
| Slope of n-M curve: | Δn/ΔM | 4.93 min⁻¹/mNm |
| Terminal inductance, phase-phase: | L | 396 µH |
| Mechanical time constant: | τm | 3.56 ms |
| Rotor inertia: | J | 69 gcm² |
| Angular acceleration: | αmax. | 169 ·10³rad/s² |
| Thermal resistance: | Rth1/Rth2 | 3 / 14.5 K/W |
| Thermal time constant: | τw1/τw2 | 5 / 630 s |
| Operating temperature range: | -40 ... 100 °C | |
| Winding temperature, max.: | 125 °C | |
| Housing material: | without housing | |
| Mass: | 127 g | |
| Direction of rotation: | electronically reversible | |
| Speed up to: | nmax. | 10000 min⁻¹ |
| Number of pole pairs: | 7 | |
| Hall sensors: | digital | |
| Magnet material: | NdFeB |
Operating Area of motor
The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended speed in relation to the available torque at the output shaft.
It includes the assembly on a plastic- as well as on a metal flange (assembly method: IM B 5).
The nominal voltage linear slope describes the maximal achievable operating points at nominal voltage. Any points of operation above this linear slope will require a supply voltage Umot > UN.
Motor Characteristic curves
Download
3D-CAD Files
Datasheet
Technical Information
Application note
AN 163 - Digital Hall Sensors
AN 183 - Equivalent DC-current in FAULHABER SC and MC
AN 190 - Selection of a third-party motor driver