DC-Micromotors
3863A012CR
Graphite Commutation
Key Features
| Nominal voltage: | UN | 12 V |
|---|---|---|
| Rated torque up to: | MN | 69.5 mNm |
| No-load speed up to: | n0 | 5680 min⁻¹ |
| Stall torque up to: | MH | 1.41 Nm |
| Diameter: | Ø | 38 mm |
| Length: | L | 64 mm |
Advantages
- Best dynamic performance due to a low rotor inertia
- Shockproof all-steel housing with corrosion-resistant coating
- Powerful rare-earth magnet
- Extremely wide operating temperature range -30 °C to 125 °C (optionally -55 °C, winding up to 155 °C)
- Durable graphite commutation
- No cogging
- Highest power density
| Nominal voltage: | UN | 12 V |
|---|---|---|
| Terminal resistance: | R | 0.161 Ω |
| Efficiency, max.: | ηmax. | 83 % |
| No-load speed: | n0 | 5680 min⁻¹ |
| No-load current: | I0 | 0.338 A |
| Stall torque: | MH | 1410 mNm |
| Friction torque: | MR | 6.5 mNm |
| Speed constant: | kn | 479 min⁻¹/V |
| Back-EMF constant: | kE | 2.08 mV/min⁻¹ |
| Torque constant: | kM | 19.9 mNm/A |
| Current constant: | kI | 0.05 A/mNm |
| Slope of n-M curve: | Δn/ΔM | 3.88 min⁻¹/mNm |
| Rotor inductance: | L | 44.3 µH |
| Mechanical time constant: | τm | 4.8 ms |
| Rotor inertia: | J | 120 gcm² |
| Angular acceleration: | αmax. | 119 ·10³rad/s² |
| Thermal resistance: | Rth1/Rth2 | 2.8 / 8.4 K/W |
| Thermal time constant: | τw1/τw2 | 58 / 1305.6 s |
| Operating temperature range: | -30 ... 125 °C | |
| Winding temperature, max.: | 155 °C | |
| Housing material: | steel, nickel plated | |
| Mass: | 390 g | |
| Direction of rotation: | clockwise, viewed from the front face | |
| Speed up to: | nmax. | 7000 min⁻¹ |
| Number of pole pairs: | 1 | |
| Magnet material: | NdFeB |
Download
3D-CAD Files
Datasheet
Technical Information