Planetary Gearheads
32GPT 588:1
High Torque
Key Features
| Number of gear stages: | n | 4 |
|---|---|---|
| Torque up to: | MD | 8 Nm |
| Intermittent torque up to: | Mint. | 10 Nm |
| Reduction ratio: | i | 588 |
| Diameter: | Ø | 32 mm |
| Length: | L | 51.5 mm |
Available. Delivery time on request.
Advantages
- Compact length
- High continuous torque
- Very robust for intermittent or impulsive cycles
- High intermittent speed up to 20,000 min-1
- Reduced backlash
- Many reduction ratios
- Large selection of motor combinations
- Many standard options
| Number of gear stages: | 4 | |
|---|---|---|
| Reduction ratio: | 588 | |
| Continuous torque, max.: | 8 Nm | |
| Intermittent torque, max.: | 10 Nm | |
| Peak torque: | 13 Nm | |
| Continuous input speed, max.: | 11000 min⁻¹ | |
| Intermittent input speed, max.: | 14000 min⁻¹ | |
| Continuous output power, max.: | 12 W | |
| Intermittent output power, max.: | 15 W | |
| Efficiency, max.: | 65 % | |
| Input inertia with pinion, max.: | 83 gmm² | |
| Torsional stiffness, typical: | 16 Nm/° | |
| Backlash, at no-load, typical: | 0.6 ° | |
| Length without motor L2: | 51.5 mm | |
| Mass without motor, ca.: | 241 g | |
| Operating temperature range: | -30 ... 120 °C | |
| Direction of rotation, drive to output: | = | |
| Housing material: | stainless steel | |
| Geartrain material: | stainless steel |
Operating Area of motor
The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.
Download
3D-CAD Files
Absolute reduction
Datasheet
Technical Information