Brushless DC-Servomotors
3274X012BP4
4 Pole Technology
Key Features
| Nominal voltage: | UN | 12 V |
|---|---|---|
| Rated torque up to: | MN | 158 mNm |
| No-load speed up to: | n0 | 8820 min⁻¹ |
| Stall torque up to: | MH | 2.66 Nm |
| Diameter: | Ø | 32 mm |
| Length: | L | 74 mm |
Advantages
- High-power motors with maximum torque
- Continuous output from 133 W to 150 W
- Outstanding ratio of torque to weight and size
- Very high efficiency of up to 91 %
- Fully integrated analogue Hall sensors and matching encoders, gearheads and controllers are available
- For dynamic start/stop operation
| Nominal voltage: | UN | 12 V |
|---|---|---|
| Terminal resistance, phase-phase: | R | 0.063 Ω |
| Efficiency, max.: | ηmax. | 88 % |
| No-load speed: | n0 | 8820 min⁻¹ |
| No-load current: | I0 | 0.76 A |
| Stall torque: | MH | 2660 mNm |
| Friction torque, static: | C0 | 2.04 mNm |
| Friction torque, dynamic: | CV | 9.24 ·10⁻⁴ mNm/min⁻¹ |
| Speed constant: | kn | 680 min⁻¹/V |
| Back-EMF constant: | kE | 1.47 mV/min⁻¹ |
| Torque constant: | kM | 14 mNm/A |
| Current constant: | kI | 0.071 A/mNm |
| Slope of n-M curve: | Δn/ΔM | 3.05 min⁻¹/mNm |
| Terminal inductance, phase-phase: | L | 16 µH |
| Mechanical time constant: | τm | 1.53 ms |
| Rotor inertia: | J | 48 gcm² |
| Angular acceleration: | αmax. | 555 ·10³rad/s² |
| Thermal resistance: | Rth1/Rth2 | 1.1 / 7.9 K/W |
| Thermal time constant: | τw1/τw2 | 22 / 1100 s |
| Operating temperature range: | -40 ... 125 °C | |
| Winding temperature, max.: | 150 °C | |
| Housing material: | stainless steel | |
| Mass: | 325 g | |
| Direction of rotation: | electronically reversible | |
| Speed up to: | nmax. | 16000 min⁻¹ |
| Number of pole pairs: | 2 | |
| Hall sensors: | digital | |
| Magnet material: | NdFeB |
Download
3D-CAD Files
Datasheet
Technical Information
Application note
AN 162 - Analog Hall Sensors
AN 163 - Digital Hall Sensors
AN 183 - Equivalent DC-current in FAULHABER SC and MC
AN 190 - Selection of a third-party motor driver