Brushless DC-Servomotors
3274G012BP4
4 Pole Technology
Part No.: 3274.00017
Key Features
| Nominal voltage: | UN | 12 V |
|---|---|---|
| Rated torque up to: | MN | 158 mNm |
| No-load speed up to: | n0 | 8820 min⁻¹ |
| Stall torque up to: | MH | 2.66 Nm |
| Diameter: | Ø | 32 mm |
| Length: | L | 74 mm |
Advantages
- High-power motors with maximum torque
- Continuous output from 133 W to 150 W
- Outstanding ratio of torque to weight and size
- Very high efficiency of up to 91 %
- Fully integrated analogue Hall sensors and matching encoders, gearheads and controllers are available
- For dynamic start/stop operation
| Nominal voltage: | UN | 12 V |
|---|---|---|
| Terminal resistance, phase-phase: | R | 0.063 Ω |
| Efficiency, max.: | ηmax. | 88 % |
| No-load speed: | n0 | 8820 min⁻¹ |
| No-load current: | I0 | 0.76 A |
| Stall torque: | MH | 2660 mNm |
| Friction torque, static: | C0 | 2.04 mNm |
| Friction torque, dynamic: | CV | 9.24 ·10⁻⁴ mNm/min⁻¹ |
| Speed constant: | kn | 680 min⁻¹/V |
| Back-EMF constant: | kE | 1.47 mV/min⁻¹ |
| Torque constant: | kM | 14 mNm/A |
| Current constant: | kI | 0.071 A/mNm |
| Slope of n-M curve: | Δn/ΔM | 3.05 min⁻¹/mNm |
| Terminal inductance, phase-phase: | L | 16 µH |
| Mechanical time constant: | τm | 1.53 ms |
| Rotor inertia: | J | 48 gcm² |
| Angular acceleration: | αmax. | 555 ·10³rad/s² |
| Thermal resistance: | Rth1/Rth2 | 1.1 / 7.9 K/W |
| Thermal time constant: | τw1/τw2 | 22 / 1100 s |
| Operating temperature range: | -40 ... 125 °C | |
| Winding temperature, max.: | 150 °C | |
| Housing material: | stainless steel | |
| Mass: | 325 g | |
| Direction of rotation: | electronically reversible | |
| Speed up to: | nmax. | 16000 min⁻¹ |
| Number of pole pairs: | 2 | |
| Hall sensors: | digital | |
| Magnet material: | NdFeB |
Operating Area of motor
The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.
Motor Characteristic curves
Download
3D-CAD Files
Datasheet
Technical Information
Application note
AN 162 - Analog Hall Sensors
AN 163 - Digital Hall Sensors
AN 183 - Equivalent DC-current in FAULHABER SC and MC
AN 190 - Selection of a third-party motor driver