Brushless DC-Servomotors
3056X036B
2 Pole Technology
Key data
- Nominal voltage:
- 12 ... 48 V
- Rated torque up to:
- 30 mNm
- No-load speed up to:
- 8900 min⁻¹
- Stall torque up to:
- 111 mNm
- Diameter:
- 30 mm
- Length:
- 56 mm
Advantages
- High density ironless system FAULHABER winding
- Digital or analog hall sensors available
- Extremely smooth speed control
- Sensitive positioning control
| Product category: | Brushless DC-Servomotors | |
|---|---|---|
| Product family: | FAULHABER B | |
| Nominal voltage: | UN | 36 V |
| Terminal resistance: | R | 12.3 Ω |
| Efficiency motor, max.: | ηmax | 77 % |
| No-load speed up to: | n0 | 8900 min⁻¹ |
| No-load current: | I0 | 0.044 A |
| Rated torque up to: | MN | 29.4 mNm |
| Stall torque up to: | MH | 111 mNm |
| Friction torque, static: | C0 | 0.81 mNm |
| Friction torque, dynamic: | CV | 9.5 ·10⁻⁵ mNm/min⁻¹ |
| Speed constant: | kn | 251 min⁻¹/V |
| Back-EMF constant: | kE | 3.99 mV/min⁻¹ |
| Torque constant: | kM | 38.1 mNm/A |
| Current constant: | kI | 0.026 A/mNm |
| Slope of n-M curve: | 81 min⁻¹/mNm | |
| Rotor inductance: | L | 1400 µH |
| Mechanical time constant: | Tm | 12.7 ms |
| Rotor inertia: | J | 15 gcm² |
| Angular acceleration: | αmax. | 74 ·10³rad/s² |
| Thermal resistance Rth1: | Rth1 | 2.2 K/W |
| Thermal resistance Rth2: | Rth2 | 7.9 K/W |
| Thermal time constant (winding): | τw1 | 11.7 s |
| Thermal time constant (housing): | τw2 | 650 s |
| Housing material: | aluminium, black anodized | |
| Operating temperature, min.: | -30 °C | |
| Operating temperature, max.: | 125 °C | |
| Winding temperature, max.: | 125 °C | |
| Mass: | 192 g | |
| Speed up to: | nmax. | 35000 min⁻¹ |
| Diameter: | Ø | 30 mm |
| Length: | L | 56 mm |
Download
3D-CAD Files
Datasheet
Technical Information
Application note
AN 162 - Analog Hall Sensors
AN 163 - Digital Hall Sensors
AN 183 - Equivalent DC-current in FAULHABER SC and MC
AN 190 - Selection of a third-party motor driver