Brushless DC-Gearmotors
2622S006B SC 207:1
with integrated Speed Controller
Key data
- Nominal voltage:
- 6 ... 12 V
- No-load speed up to:
- 6200 min⁻¹
- Diameter:
- 26 mm
- Length:
- 22 mm
Available. Delivery time on request.
Advantages
- Extremely flat design. Lengths ranging from 10 mm to 22 mm with speed controller already integrated
- 4-pole design
- Easy to use
- Integrated spur gearheads of minimal length with high gear ratio are available
- Precise speed control
| Product category: | Brushless DC-Gearmotors | |
|---|---|---|
| Product family: | FAULHABER B-Flat SC | |
| Nominal voltage: | UN | 6 V |
| Terminal resistance: | R | 7 Ω |
| Supply voltage, min.: | 4 V | |
| Supply voltage, max.: | 18 V | |
| Efficiency gearhead, max.: | ηmax. | 53 % |
| Efficiency motor, max.: | ηmax | 78 % |
| No-load speed up to: | n0 | 6200 min⁻¹ |
| PWM switching frequency: | f | 96 kHz |
| No-load current: | I0 | 0.012 A |
| Efficiency electronic: | η | 95 % |
| Stall torque up to: | MH | 7.73 mNm |
| Friction torque, static: | C0 | 0.025 mNm |
| Friction torque, dynamic: | CV | 1.35 ·10⁻⁵ mNm/min⁻¹ |
| Max. continuous output current: | Icont | 0.8 A |
| Speed constant: | kn | 1055 min⁻¹/V |
| Back-EMF constant: | kE | 0.948 mV/min⁻¹ |
| Max. peak output current: | Imax | 1.6 A |
| Standby current for electronic: | 20 mA | |
| Torque constant: | kM | 9.05 mNm/A |
| Current constant: | kI | 0.111 A/mNm |
| Slope of n-M curve: | 816 min⁻¹/mNm | |
| Rotor inductance: | L | 480 µH |
| Mechanical time constant: | Tm | 69 ms |
| Rotor inertia: | J | 8.1 gcm² |
| Angular acceleration: | αmax. | 9.5 ·10³rad/s² |
| Thermal resistance Rth1: | Rth1 | 33 K/W |
| Thermal resistance Rth2: | Rth2 | 27 K/W |
| Thermal time constant (winding): | τw1 | 20 ms |
| Thermal time constant (housing): | τw2 | 230 ms |
| Housing material: | plastic | |
| Housing material: | without housing | |
| Operating temperature, min.: | -25 °C | |
| Operating temperature, max.: | 80 °C | |
| Winding temperature, max.: | °C | |
| Reduction ratio, exact: | 207.08195685504157 | |
| Continuous input speed, max.: | 5000 min⁻¹ | |
| Mass: | 27 g | |
| Speed up to: | nmax. | 5000 min⁻¹ |
| Diameter: | Ø | 26 mm |
| Length: | L | 22 mm |
Download
3D-CAD Files
Absolute reduction
Accessory Combination
Datasheet
Technical Information
Technical Manual
Software
FAULHABER Motion Manager Operation and configuration program
Declarations of Conformity
EG-00050-001 - 2610…B SC, 2622…B SC
Declarations of Incorporation
EG-00051-001 - 2610…B SC, 2622…B SC