Skip to main content Skip to search Skip to main navigation
Nominal voltage: UN 6 V
Terminal resistance: R 8.2 Ω
Efficiency, max.: ηmax. 81 %
No-load speed: n0 6600 min⁻¹
No-load current: I0 0.007 A
Stall torque: MH 6.26 mNm
Friction torque: MR 0.06 mNm
Speed constant: kn 1111 min⁻¹/V
Back-EMF constant: kE 0.9 mV/min⁻¹
Torque constant: kM 8.59 mNm/A
Current constant: kI 0.116 A/mNm
Slope of n-M curve: Δn/ΔM 1055 min⁻¹/mNm
Rotor inductance: L 465 µH
Mechanical time constant: τm 7.5 ms
Rotor inertia: J 0.68 gcm²
Angular acceleration: αmax. 92 ·10³rad/s²

Download

3D-CAD Files
Absolute reduction
Technical Information