Skip to main content Skip to search Skip to main navigation
Productcategory: DC-Gearmotors
Productfamily: FAULHABER SR-Flat
Nominal voltage: UN 24 V
Terminal resistance: R 128 Ω
Efficiency gearhead, max.: ηmax. 53 %
Efficiency motor, max.: ηmax 81 %
No-load speed up to: n0 6200 min⁻¹
No-load current: I0 0.002 A
Rated torque up to: MN 650.95 mNm
Stall torque up to: MH 6.77 mNm
Speed constant: kn 261 min⁻¹/V
Back-EMF constant: kE 3.83 mV/min⁻¹
Torque constant: kM 36.54 mNm/A
Current constant: kI 0.027 A/mNm
Slope of n-M curve: 917 min⁻¹/mNm
Rotor inductance: L 8400 µH
Mechanical time constant: Tm 6.5 ms
Rotor inertia: J 0.68 gcm²
Angular acceleration: αmax. 100 ·10³rad/s²
Thermal resistance Rth1: Rth1 2.7 K/W
Thermal resistance Rth2: Rth2 24.45 K/W
Thermal time constant (winding): τw1 1.8 s
Thermal time constant (housing): τw2 163 s
Housing material: plastic
Operating temperature, min.: -25 °C
Operating temperature, max.: 80 °C
Winding temperature, max.: 100 °C
Reduction ratio, exact: 361.23725972479957
Continuous input speed, max.: 5000 min⁻¹
Mass: 27 g
Speed up to: nmax. 5000 min⁻¹

Download

3D-CAD Files
Absolute reduction
Technical Information